Turnlok® Single Receptacle3W 20A 480V PRE FAB
L820RPF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok Registered Single Pre-Fab Receptacle, 3W 20A 480V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Receptacle | ||
| Product Family / Series / Group | TurnLok | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| UPC Number | 785007249286 |
Dimensions
| Product Depth US | 3.48 in | ||
| Product Height US | 1.19 in | ||
| Product Width US | 1.61 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1930C | Pass and Seymour
30A NEMA L1930 Connector - Black Back Front Body

