radiant® Weather-Resistant GFCI USB Outlet with SafeLock® Protection, Type A/C, 20A, Tamper-Resistant, White
2097TRWRUSBACW
radiant Collection
radiant Weather-Resistant GFCI USB Outlet with SafeLock® Protection, Type A/C, 20A, Tamper-Resistant is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$86.76 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required. Also including tamper and weatherresistance, this model was designed for use on decks, patios, pool areas, and other outdoor spaces. Easily see and reset electrical trips right where they happen, while gaining two USB connections for keeping phones or tablets charged, no bulky adapter necessary. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection for use in outdoor spaces, including patios, decks and pool areas. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets, as well as one USB Type-A and one USB Type-C port for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access. Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | White | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging, Weatherproof | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging, Weather-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007377866 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 42 | ||
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| USB Amperage | 2 A | ||
| Indoor/Outdoor | Both | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
Tyler E from
Great Product
I was in need of a 20amp GFCI to pass inspection on our wet bar. My wife really wanted USB/USB-C ports as well. Legrand was the only brand I could find that made such a combination. It was really easy to install, feels and looks high quality. The USB ports also charges our phones quickly and shipping was free. I will definitely consider Legrand products on future projects.
Date published: 2021-09-14
Rated 5 out of
5
by
Eric B from
Legrand makes the best USB outlets
This outlet is great for providing GFCI protection plus a USB A and USB C port. Legrand is always the best when it comes to USB C outlets.
Date published: 2023-01-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Any idea at all when 2097TRWRUSBACW, will be available?????
It is currently in stock and can be purchased through any Legrand distributor or retailer:
https://www.legrand.us/where-to-buy
Date published: 2023-11-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.98
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHCL453PW | radiant Collection
Delivers precise control of CFL/LED dimmable bulbs, as well as energy savings, with classic style.
$40.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPDW | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$80.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597W | radiant Collection
Spec-Grade 15A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$21.97






