radiant® Interchangeable Face Cover for Multi-Location Remote Dimmer, Ivory
HMRKITI
radiant Collection
radiant® Interchangeable Face Cover for Multi-Location Remote Dimmer, Ivory is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$10.12 USD
Giving your space a makeover? Easily update the look of your radiant Registered Multi-Location Remote Dimmer with an interchangeable face covers which snap right into place. Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
- Compatible with radiant® incandescent or low voltage dimmers.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Ivory | ||
| Finish | Satin | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007047226 |
Dimensions
| Product Height US | 2.625 in | ||
| Product Width US | 1.3 in |
Technical Information
| Number of Gangs | 1 | ||
| Number of Poles | Multi-Location | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Rated 3 out of
5
by
Big Al from
Nice but costly
Simple to install and change the face, nice design, but too expensive. Should be included with or offered as a color option.
Date published: 2021-02-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LS-E12 | Wattstopper
LightSaver Enclosures are suitable for use in housing LightSaver control system components, including control modules (LCO or LCD), and the BT Power Pack.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC61005-04 | Ortronics
28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDS