




radiant® Smart Plug-in Switch with Zigbee 3.0
WZ3P10
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Elevate every experience with Smart Hospitality Solutions by Legrand. Usable on its own or combined with Legrands complete Smart Hospitality offering, this plug-in dimmer lets you add floor and table lamps into the smart ecosystem of a guests room. Select custom settings behind-the-scenes to power the device on/off or adjust light levels to match the rooms occupancy status, helping enhance the guest experience while also managing energy and cost. Tru-Universal Dimmers work with virtually any dimmable 120V bulb or fixture to offer precise light level control without the flicker.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Automatically turn lamps, TVs, or other small appliances on/off, for an elevated guest experience
- Pair with Smart Motion or Door Sensors with Zigbee 3.0 to create scenes based on occupancy levels
- Integrate with the Smart Thermostat with Zigbee 3.0 Hub and other devices for a complete Smart Hospitality Solution
- Installs easily – simply plug into a standard outlet; no wiring required4
- Works with virtually any dimmable 120V bulb
- Self-calibrates when you select your lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance
- Compatible with Zigbee 3.0, and the older Zigbee 1.2HA standard. Also IEEE 802.15.4 compliant
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | White | ||
Finish | Glossy | ||
Application Sector | Hospitality | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Warranty Type | 2-Year | ||
UPC Number | 785007270822 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E495025 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | Single Pole | ||
Voltage | 120.0 V | ||
Wattage | 1800 W |
Resources
Cutsheet
Installation Instructions
Brochure
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I purchase this item? This is designed specifically for zigbee 3.0, but there is also WNP10 radiant® Plug-In Smart Switch, which I am hesitant to purchase this as it seems to only be compatible with Alexa, Google and doesn't have an open API.
Thank you for your inquiry. This product (WZ3P10) is part of our dedicated hospitality product line and is unfortunately unavailable for consumer retail purchases. For homeowners looking for a plug-in switch, we recommend WNP10 as part of the Netatmo solution.
Date published: 2024-06-27
Bazaarvoice SAP Hybris Integration Version 2.8.1