radiant® Wireless Smart Switch with Netatmo, Nickel
WNRL23NI
radiant Collection
radiant® Wireless Remote Smart Switch with Netatmo, White is rated
out of
5 by
58.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$58.46 USD
Pair this battery-operated smart light switch with a radiant Smart Switch with Netatmo, then add to any wall to control the same light from an additional location – no wires or tools needed. Use the included adhesive to mount anywhere in minutes. Perfect for rooms not wired for 3-way control. Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant Registered with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, smart dimmer switches and smart outlets to build a solution that perfectly fits any space and need. Screwless Wall Plates from the radiant Registered Collection included.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway REQUIRED. Must also be paired with an adorne or radiant Smart Switch with Netatmo or a Smart Plug-In Switch with Netatmo.
- Perfect solution for adding 3-way control when paired with a Smart Switch with Netatmo.
- Installs easily, without wires or cutting, for ultimate flexibility. Simply mount to any wall for long-lasting, battery-powered control.
- Part of the radiant with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including other wireless switches and dimmers).
- Features ultra-reliable performance through a robust and dedicated mesh-network. (Established by the Smart Gateway.)
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look
Specifications
General Info
| Color | Nickel | ||
| Type | Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Battery-Operated, Smart Lighting, With Netatmo | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007289664 | ||
| Works With | Amazon Alexa, Apple Home Kit, Google Home |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 6.0 in | ||
| Product Volume US | 54.0 cu in | ||
| Product Width US | 2.25 in | ||
| Product Weight US | 0.18 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cULus ListingNumber | E95219 | ||
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Wire Connection Type | Battery Powered | ||
| Connection | Wireless | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Surface Mount, Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Multi-Location | ||
| Voltage | 3.0 V |
Resources
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Sell Sheet
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
Bill from
4 Scene Pocket Remote Control with Netatmo
The 4 scene pocket remote is a handheld device. It is very convenient way to "light up" your home as you enter it. If you have WiFi Netatmo light switches installed in the rooms of your home, you can assign (program the lights to either come on or off) them to one of the pocket remotes numbered buttons, for example, button # 1. When you enter your home you simply press button # 1 and all the assigned lights come on, making entry at night safer. You can assign the same room lights to, for example, button # 2, and program the lights to turn off.
Another use I found was when my wife recently had knee replacement surgery, and for the first few weeks she was in need of "special assistance." Using the pocket remote, my wife simply had to press button #1, individual room lights would turn on throughout the house, and I knew she was in need of assistance. This turned out to be very helpful.
You can pair the pocket remote with the Wireless Smart Scent Switch with Netatmo (WNACB40). This switch is similar in function to the pocket remote (has the same 4 scene buttons). It is essentially a "faceplate", requires no electrical box, and can be simply attached to a wall. Mount this switch on the wall in close proximity to the entrance door, and as you walk into the house press the button to turn on all the lights. Leave the pocket remote, say in the bedroom, where you can then turn off all the lights using the assigned "off button. It is some slick technology.
Date published: 2024-06-10
Rated 5 out of
5
by
albert from
need instructions
this item works fine, there need to be a better set of step by step instructions in order to program the system.
Date published: 2023-10-26
Rated 1 out of
5
by
Chandler from
Gate way
Can not get the gateway to connect to wifi or my hot spot. Last thing to sell a 4.5 million dollar house need tech suport
Date published: 2024-06-19
Rated 1 out of
5
by
Jose Claudinio from
oldest model is better
To do a 3 way you need a 2 devices. The oldest model you need just one.
Date published: 2024-02-15
Rated 5 out of
5
by
Anonymous from
4 - Scene Pocket Remote Control - using Netatmo
I recently replaced all of my original wifi Legrand switches since there has been a change in the overall perfomance of the newer system using Netatmo. The older system has been running for about 8 years with a hub with extender and took a lot of effort to get it to work. IQ was helpful but this division is now closing soon with only one remaining person. I had the old hand held remotes to control diming in our master bedroom and the replacemnent was fairly easy to do a local instillation with one of my wifi Legrand switches.
I had to buy an extra wifi Netatmo switch and then replaced the old hand remotes with the newer
4-Scene Remote Control but I decided to do all of this myself. Changing out the old wifi with the newer Netatmo was basically difficult since the removal and then replacement was difficult but having done so for all the wifi replacements it was completed.
Lastly, the new wifi switch was first connected to the wifi Netatmo contoller (hint use a wooden toothpick on the set button) and recognized the new Netatmo switch. Then after trial and error I was able on my own to integrate one to the new 4-scene remote control (remember to pull the plastic from it to allow the battery to be activated). There was some manipulation with the Home button on my iPhone but eventually I was able to add the second 4-scene remote and it self programed. As they say-- all good.
Date published: 2026-06-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How many WWMRR15WH receptacles can be paired with a single WNRL23WH
Thank you for your inquiry. The radiant Matter enabled receptacle part number WWMRR15WH is not directly compatible with the Netatmo wireless switch part number WNRL23WH.
Please feel free to contact Pass & Seymour Technical Support if you have additional questions.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-03-20
I have multiple switches across the house and they randomly disappear from the app. To work I need to reset and pair them again. How to fix this?
The same issue happens to switches in the same room as the smart gateway. If I remember correctly the switches should also create a mesh so there should be no need for additional gateways?
Date published: 2025-09-20
Can I use multiple WNRL10WH to dim dedicated lights using the 4-scene controller through the Home+ app using netatmo? I want to have all hardwired switches in the basement, then have 1 scene-controller in each room
Yes you can, I believe you can only turn on/off with the scene controller, but you will be able to dim through the app. I have all of my outside lighting on multiple WNRL 10WH switches at different locations, and then scene controllers wherever there is a door or patio where I would want to turn on/off lights.
Date published: 2025-07-11
Can WNRL10WH be used in a 3-way circuit with wired TM873WCC10 or does the second switch for the 3-way need to be wireless?
The second switch needs to be wireless. You can cap the other end of the 3-way wiring to make room.
Date published: 2025-06-12
Can you use the WNRL23WH to power off a group of lights? I want to put next to our bed so if my wife gets scared she can flip the switch and ALL our outdoor lights would come on and then turn off when she wanted.
Assuming that you have installed the WNRL10WH or WNRL50WH for all of the exterior light switches along with the controller you can utilize the WNRL23WH to manage multiple in wall switches/dimmers so you could configure it to turn them all on or off at the press of a single switch.
In the control app for Legrand you go to Manage my Home, Select the newly installed wireless dimmer and then select "Controlled Product". From there you just select which lights you want it to control.
Date published: 2025-04-04
Will WNRL50WH and WNRCB40WH work in conjunction with Magnetic Low Voltage driver? Magnitude Lighting Drivers spec’d H703PTUTC (which has been discontinued) for a compatible dimmer and want to know if WNRL50WH will work in its place
Thank you for your inquiry. The WNRL50WH supports Magnetic Low voltage drivers (FWD) up to 500VA.
Note: Netatmo Gateway is required in order to program the radiant Wireless Smart Scene Controller (WNRCB40WH).
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-03-20
Hi does the radiant Smart Gateway Surface Mount with Netatmo, WNRH2WH require a 2-gang electrical box or can it be installed in a one-gang electrical box?
It can be installed in a single gang box
Date published: 2025-03-21
How far does an occupancy sensor need to be from the router to prevent interference?
Thank you for your inquiry. To provide further assistance with your request, we require additional information regarding your Netatmo system and networking equipment. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2025-01-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262NICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$13.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26NICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$8.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL10NI | radiant Collection
Control lights from anywhere. Part of the radiant with Netatmo solution.
$88.82
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50NI | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$94.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63NI | radiant Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$58.46













