Digital Timer Switch, 100-300VAC/0-800/1200W, White
WTS12W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The InteliSwitch WTS12W series digital time switches automatically turn lights off after a preset time.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The InteliSwitch WTS12W series digital time switches automatically turn lights off after a preset time.
- Optional audible or visual alerts before lights turn off
- Terminal style wiring for simplified installation
- Digital operation and simple pushbutton set-up
- Time scroll features allows timer to adjust up or down
- Automatically turns lights off after preset time
- Bright electroluminescent LCD shows timer's countdown
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Type | Timer, Wall Switch | ||
| Material | Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Single Display, Timer | ||
| Installation Location | Wall Box | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007502497 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 20.3 | ||
| Product Width US | 1.8 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| On Function | Manual On | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Indicator | Selectable audible alert for impending shutoff | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Load Rating | 1200 W @ 277 VAC, 800 W @ 120 VAC | ||
| Number of Buttons | 1 | ||
| Timer Type | Digital | ||
| Timer Duration | 1-12 Hours, 5-60 Minutes | ||
| Operating Temperature | 32°-104°F | ||
| Operating Temperature Max | 104 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) |
Resources (3)
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CP498LBK | Pass and Seymour
Countertop outlet lid
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CP498TR20W | Pass and Seymour
Code compliant kitchen outlet
$221.13
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CP498LMW | Pass and Seymour
Countertop outlet lid

