text.skipToContent text.skipToNavigation

DLM Wireless PIR Corner Mount Occupancy Sensor, Extended Range

LMPX-600-1 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPX-600-1 extended range wireless low profile digital PIR corner mount occupancy sensor uses passive infrared (PIR) technology and an extended range lens to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of the wireless Wattstopper Digital Lighting Management (DLM) system. Designed for busy spaces, this sensor covers extended distances with long range detection adapting to constant movement.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual IPv6 Mesh and Bluetooth® low energy antennas provide robust signal strength and reliable communication
  • Uses IPV6 Wireless to establish network communication with all DLM wireless devices
  • Quick and easy wireless installation
  • Up to 10-year battery life; battery level can be viewed with wireless DLM software
  • Commissioning using DLM Configuration App
  • Compact 2”” x 5.7”” sensor mounts easily on a wall, corner, or ceiling; multiple mounting options provide flexibility
  • LMPX-600 Series includes passive infrared sensors with a choice of three coverage patters including wide angle, long/extended range, and extra wide angle lenses

Specifications

General Info
Color White
Product Type Sensor
Material ABS
Finish Matte
Application Sector Commercial
Product Family / Series / Group Digital Lighting Management
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Indicator Lights, Load Controller Required, Sensitivity Adjustment
Included Battery, Lens, Mounting Plate, Mounting Wedge, Swivel Bracket, Threaded Rod Adapter
Installation Location Ceiling, Corner, Wall
Warranty Type 5-Year
Standard UL, cUL, FCC part 15, RoHS
UPC Number 754182942718
Dimensions
Product Depth US 1.4 in
Product Height US 5.7 in
Product Volume US 16.8 cu in
Product Width US 2.1 in
Product Weight US 2.8 oz
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Antenna Integrated, Internal
Antenna Pattern Omni-directional
Battery CR123A 3V
Battery Capacity 1500 mAh
Battery Life 10+ Years
Number of Rockers 0
On Function Auto On
Topology Wireless Mesh
Compatibility Bluetooth, DLM Wireless (IPv6), LMBC-650, LMRC-611
Encryption AES 128-bit
Frequency Band 2.4 GHz
Has Battery Yes
Indicator Configuration LED
Indoor/Outdoor Indoor
Input Voltage 3 VDC
Lens Type Extended Range
Location Rating Dry
Mounting Type J-Box, Surface, Threaded Rod
Number of Buttons 0
Timer Type Digital
Timer Duration 5-30 Minutes
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Security Method Data Encryption
Sensing Range 32 x 60 ft
Sensitivity Adjustment PIR (0-100%)
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage Pattern 45 °
Sensor Mounting Height 8 ft
Storage Temperature 23° - 140° F, -5° - 60° C
Engraving Type Blank
Wireless Range Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 60 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;