Wattstopper PLUS Photo sensor, indoor, CES/ILF 24-0-10
PHS-700
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PHS-700 is a three-wire, analog photosensor designed for indoor settings to provide precise light level input.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356702629 |
Dimensions
| Product Height US | 1.15 in | ||
| Product Width US | 1.28 in | ||
| Product Weight US | 0.25 lb |
Listing Agencies / 3rd Party Agencies
| IEC | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 3 mA | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 12 to 24 VDC | ||
| Mounting Type | 1/2 in Knockout | ||
| Operating Temperature | -20°-75°F | ||
| Sensor Type | Daylight | ||
| Sensor Technology | Photosensor | ||
| Sensor Coverage Pattern | 180 ° |
Resources (5)
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DALI-2SEN-LSPD-HB-LI | Wattstopper
The DALI-2 LS PD HB LI Sensor utilizes Passive Infrared (PIR) and Photo sensors to provide occupancy and light information.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CR7716NC | Pass and Seymour
Accessory - Water-Resistant Boot
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CR7717NC | Pass and Seymour
Accessory - Water-Resistant Boot



