Mighty Mac™ WPP Series 1-Gang 14-Ga Steel Wall Plate, Blank, White
WPP01B2PS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
One piece, heavy steel wall plates offered in 10 and 14 gauge. Ideal solution for behavioral health facilities as well as correctional facilities. The ligature-resistant construction coupled with painted cold rolled steel or brushed stainless options provides a unique blend of features when security and safety are key priorities. Traditional mounting is also available with backplate as well as pour-in-place concrete solutions.
Compatibility
Pour in Place
- Pour in Place
- Surface Mount
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
One piece, heavy steel wall plates offered in 10 and 14 gauge. Ideal solution for behavioral health facilities as well as correctional facilities. The ligature-resistant construction coupled with painted cold rolled steel or brushed stainless options provides a unique blend of features when security and safety are key priorities. Traditional mounting is also available with backplate as well as pour-in-place concrete solutions.
- Robust design available in 10 & 14 gauge painted cold roll steel (White or Ivory) as well as 14 gauge painted Stainless Steel and Brushed Stainless Steel
- Versatile product available in 1-3 gangs and a wide range of device openings including blank, duplex, decorator, round opening and a toggle
- Wall plate mounting with two solutions for installation with an 11 gauge galvanized steel plate. Pick between a surface-mounted solution or a pour-in-place on a junction box
- Back plate-mounted ground wire lead to ensure a proper code compliant solution to UL
- Industry-leading combinations to meet customers' everyday needs
- Complies with NY Behavioral Health standards
- For recessed mount or pour-in-place junction boxes
- Ligature-resistant construction
Specifications
General Info
| Color | White | ||
| Product Type | Wall Plate | ||
| Material | Cold Rolled Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Mighty Mac, WPP Series | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Wall Plate Type | Blank | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007479461 |
Dimensions
| Product Depth US | 0.5 in | ||
| Product Height US | 5.5 in | ||
| Product Length US | 3.74 in | ||
| Product Width US | 0.5 in | ||
| Product Weight US | 1.366 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Number of Gangs | 1 |
Resources (5)
Cutsheet
Instruction Sheet
Specifications
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP31B2PS | Pass and Seymour
Behavioral Health Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$36.90
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS725 | Pass and Seymour
Power Outlet Receptacle Openings, 1-Gang, 302/304 Stainless Steel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSPA1B2IVYPS | Pass and Seymour
Behavioral Health Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP60W | Pass and Seymour
Communication Plate, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP60W | Pass and Seymour
Communication Plate, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPPA1B1PS | Pass and Seymour
Behavioral Health Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1531G4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$14.81
