text.skipToContent text.skipToNavigation

Flexcor® Turnlok® EHU Strain Relief Grips, Cable Diameter 0.40 - 0.56 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FC40GL: Extra-Hard Use, Closed Mesh, Cable Diameter 0.40 - 0.56 inches, Mesh Length 5-in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • EHU wire mesh grips provide additional strain-relief for wiring device plugs and connectors used on portable equipment in commercial and institutional applications, and industrial plant and construction site areas, which incur abnormally high abuse.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Mesh Length: 5.00

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007998788
Dimensions
Product Depth US 5.0 in
Product Height US 0.56 in
Product Width US 0.56 in
Cable Diameter Range 0.400-0.560 in
Mesh Length 5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  69556
Technical Information
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 0.4 in
Minimum Cable Range 0.56 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;