Flexcor® Support Grips Standard Duty, Split Lace, Offset Eye, Cable Diameter 2.00 - 2.49 in.
FS200OF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FS200OF: Standard Duty, Split Lace, Offset Eye, Cable Diameter 2.00 - 2.49 inches, Bale Length 8-in, Mesh Length 22-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split lace support grips are used when the end of the cable cannot easily be accessed and the support grip is intended for permanent installation.
- Split lace support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 8: Mesh Length: 22
Specifications
General Info
| Type | Support Grip | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Flexcor | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007983913 |
Dimensions
| Cable Diameter Range | 2.00-2.49 in | ||
| Mesh Length | 21 in |
Technical Information
| Approximate Break Strength | 2150 lb | ||
| Eye Style | Offset | ||
| Mesh Type | Split Lace | ||
| Capacity | Various Cable Diameter Ranges | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 2 in | ||
| Minimum Cable Range | 2.49 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2LACCV4 | radiant Collection
4-button digital timer switch
$35.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-105-CCT-R-ENG4 | Wattstopper
The LMSW-105-CCT DLM Color Control Preset Switch from Wattstopper is a low voltage Correlated Color Temperature (CCT) controller that sets and recalls preset lighting color temperature values and raises and lowers CCT levels allowing building occupants to quickly and easily adjust fixtures that are enabled for tunable light with Blanco and Araya logic modules (also from Wattstopper).
