text.skipToContent text.skipToNavigation

adorne® Whisper® Switch, White, with Microban®

adorne® Whisper® Switch, Graphite, with Microban® is rated 4.8 out of 5 by 37.
  • y_2026, m_10, d_2, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_20, tr_17
  • loc_en_US, sid_ASWR1532W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT

$16.40 USD

Control your lights with a soft, fluid motion using this modern light switch. This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Color White
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Controls light with a gentler action in an elegant design. Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

Specifications

General Info
Color White
Product Type Wall Switch
Material Polycarbonate
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Antimicrobial Protection
Number of Switches 1
Switch Type Whisper
Warranty Type Limited Lifetime Warranty
Standard cULus
UPC Number 785007040265
Dimensions
Product Depth US 1.63 in
Product Height US 1.77 in
Product Width US 1.77 in
Technical Information
Amperage 15 A
Requires Neutral Wire No
Connection Screw Terminals
Connection Type Internal Pressure Plates
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way, Single Pole
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from Nice looking switch I bought Whisper switch and installed in just remodeled bathroom . It' very modern looking switch .I love it and considering to buy more of them to replace existing ones
Date published: 2018-04-05
Rated 5 out of 5 by from The perfect addition I’ve always loved these whisper switches, because they are so quiet, and they also have a very satisfying tap when you toggle them. These graphite colored ones also have a very modern aesthetic that pairs great with a lot of earth tone color palettes. Very easy to install as well.
Date published: 2023-02-23
Rated 5 out of 5 by from Garbage disposal. I have changed all of my switches to the Adorne Touch, however I purchased this switch for my garbage disposal in the kitchen. Perfect to differentiate between this and the light switch.
Date published: 2023-01-20
Rated 5 out of 5 by from Great in our mid-century home These switches add a lot of class to our home. We love them!
Date published: 2023-10-06
Rated 5 out of 5 by from Great look, need 4 way option Very happy with the whisper light switch, I think I will have to change for the paddle switch since I also need 4 way options
Date published: 2024-03-30
  • y_2026, m_10, d_2, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_20, tr_17
  • loc_en_US, sid_ASWR1532W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Does it come with a locator light, or does the locator light need to be purchased separately?

Asked by: JJ
It comes with the light but you choose to wire it that way or not. 
Answered by: T Ortiz
Date published: 2026-03-22

Hi - can this be painted to match cabinet color?

Asked by: Katie
Thank you for your inquiry. No, the adorne switches, dimmers, outlets, and wall plates (excluding the adorne custom wall plate) cannot be painted.
Answered by: Pass & Seymour Technical Support
Date published: 2024-12-18

Is it possible to configure 5 switches on one plate?

Asked by: Anonymous
Thank you for your inquiry. Yes, you would need one adorne 5-Gang Screwless wall plate, such as the following part number. Part #: AWP5GMG1 - adorne® Magnesium 5-Gang Screwless Wall Plate with Microban®
Answered by: Pass & Seymour Technical Support
Date published: 2024-11-18

Can these switches be used with 12v lighting systems such as those found in Recreational vehicles?

Asked by: Anonymous
Hello, thank you for your inquiry. This device is rated for 120v. For application specific questions, please contact our Technical Support Team.
Answered by: Wiremold Tech Support
Date published: 2022-12-28

Does the Whisper Switch require a neutral?

Asked by: Sanford
Hello Sanford, The adorne Whisper Switch (ASWR1532W4) does not require a neutral. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-04-26

Can the adorne® Whisper™ Switch be used to turn gas fireplace electric ignition on/off?

Asked by: Karma McConaha
Yes, as long as it doesn't exceed the 15A/125V rating on the switch.
Answered by: Legrand Technical Support
Date published: 2024-05-05

I have the switch and wall plate. But what type of frame fit this switch and where can I find it? Thank you

Asked by: Radu
You have it all. It snaps together
Answered by: Greg
Date published: 2022-03-15

We bought Legrand Whisper Adorn switches in 2014 or 2015 when we build our home. on the back of package it says it is an ASWR1532-W8. On the sight it says you have a ASWR1532-W4. What is the difference?

Asked by: Glenda
The number at the end is only a reference to the way it is packaged, which may have changed for the years. The ASWR1532W8 and ASWR1532W4 is the exact same switch, shipped out to our vendors now in a cut case of 4 instead of 8.
Answered by: Legrand Technical Support
Date published: 2021-10-08
  • y_2026, m_10, d_2, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_18
  • loc_en_US, sid_ASWR1532W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT

You may also like...