text.skipToContent text.skipToNavigation

adorne® Cat 6 RJ45 Data Insert, Graphite

adorne Cat 6 RJ45 Data Insert is rated 4.8 out of 5 by 10.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_9
  • loc_en_US, sid_AC6RJ45G1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT

$16.51 USD

Keystone insert to support gigabit networking performance.
Color Graphite
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other colors available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Product Line Pass & Seymour
Color Graphite
Country Of Origin China
Dimensions
Product Width US 1.2 in
Product Depth US 1.2 in
Product Height US 2.75 in

Reviews

Rated 5 out of 5 by from Nice looking keystone that matches everything Fits great with all of my adorn outlets
Date published: 2024-02-27
Rated 5 out of 5 by from Adorne products This is a very high-quality pice and looks right at home in any high end house I have the adorne plugs ,switches, and data ports all thought the house and everyone loves how they look
Date published: 2023-06-19
Rated 5 out of 5 by from Adorne Products Nice product great colour range, not looks as good as the Legrand ADORNE LINE, Merci Legrand.
Date published: 2023-06-01
Rated 4 out of 5 by from Good Stuff Stylish pricy. Luxury. That’s all I have to say.
Date published: 2023-03-08
Rated 5 out of 5 by from Outstanding quality Outstanding quality and design. It is tough to find that quality for that kind of sockets
Date published: 2021-06-10
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_9
  • loc_en_US, sid_AC6RJ45G1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

Can this be paired with an outlet, like you would pair the USB with an outlet? converting a room into a home office.

Asked by: Denise
You could pair it with a receptacle BUT you would have to do it in a 2-gang box and Wall Plate. The Adorne Series has a rather large footprint that precludes it from stacking in a Single Gang box.
Answered by: Pat22
Date published: 2023-11-27

Can I run power through this insert via PoE? If so, is there a watts limitation?

Asked by: GregK
Hello GregK, adorne keystone insert AC6RJ45M1 is rated for 1.5 Amps at 20 degree Celsius. Please feel free to give us a call if you need further assistance. legrand Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Tech Support
Answered by: Justin
Date published: 2023-12-25
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AC6RJ45G1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT