adorne® Touch Tru-Universal Dimmer, White, with Microban®
ADTH703TUW4
adorne Collection
adorne® Touch Tru-Universal Dimmer, Graphite, with Microban® is rated
out of
5 by
31.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$119.88 USD
This dimmer switch from the adorne Collection features a translucent, glass-like face and operates with the simple touch of a finger on the center circle to turn lights on/off, or by using the + or - on the side to dim. In multi-gang installations, we recommend using the Touch-control modern light switches and dimmers together for consistency of control and aesthetic. A Tru-Universal Dimmer, this device self-calibrates to work with virtually any 120V dimmable bulb or fixture (excludes 0-10V).Existing inventory of switches, dimmers and plastic wall plates from the adorne Registered Collection at some partner locations may not yet include Microban Registered protection. To confirm that a specific Legrand product is protected with Microban Registered, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required.
- Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Constant memory feature returns lights to their previous level when turning back on or after a power outage.
- Offers installation flexibility, working in both single-pole and 3-way applications.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
Specifications
General Info
| Color | White | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection, Auto-Calibration (Trim), High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Digital, Touch | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007133943 |
Dimensions
| Product Depth US | 1.29 in | ||
| Product Height US | 2.48 in | ||
| Product Width US | 1.77 in |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward or Reverse Selectable Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 5.5A (EFL), 120V 500VA (MLV), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Supporting Document
Reviews
Rated 5 out of
5
by
Tina K. from
Love, love, love.
We love the Adorne touch products -- touching the switch feels like an elegant way to (de)activate the lights and they look awesome. We used a combination of touch dimmers and switches in our previous home and are now installing them in our new home. The indicator lights come in handy at night -- they are just bright enough to tell where they are. We use the dimmers in bedrooms and the living room. We love that our brightness setting is saved for the next activation and it's just 2 taps to have instant full brightness. The flat switch and plate are easy to keep clean, too.
Date published: 2024-04-26
Rated 4 out of
5
by
David from
Sleek and modern
The adorne collection has no equal when upgrading your existing outlets, dimmers, switches, etc. Aesthetically the best looking units on the market.
Date published: 2020-09-14
Rated 5 out of
5
by
Anonymous from
EXCELLENT
EXCELENT PRODUCTS I RECOMMEND IT
THE PRODUCT IS THE BEST IN THE MARKET ACTUALY
Date published: 2026-06-26
Rated 5 out of
5
by
Joseph from
Satisfying soft touch click
Great product! I really appreciate how well these work across types of light bulbs, the satisfying click when tapped, and the easy and intuitive controls. Great light switch with a modern look.
Date published: 2025-12-31
Rated 5 out of
5
by
Slavomir from
Touch Tru-Universal Dimmer
Great product, relatively easy to install (mine was just a bit more complicated going into a three gang box where I replaced all three switches). They all had one power source, so lots of wires. Looks great and works perfectly.
Date published: 2025-12-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
If I buy 2 dimmers, do they fit a regular standard 2 gang box? For a 2x4 wall?
Yes - two of these dimmers will fit in a standard 2-gang electrical box. To complete the installation, you will also need a 2-gang adorne wall plate, which includes the metal subframe as well.
Date published: 2026-04-17
I have ADTH703TUM4 switches. Locator led color used to be white when load is off and off when load is on. After losing power for a few hours, one of them shows RED (when turning on) or stays orange when turned off. Can you help?
The ADTH703TUM4 dimmer features white indicator lights. Below is a description of how these 10 white lights operate on this device.
1. When the load is off, the indicator light will be on. This can be disabled as well.
2. The (+) LED - On whenever load is on, flashes during calibration.
3. The (-) LED - On whenever load is on, flashes during calibration.
4. The bar graph (7) LEDs - On to indicate brightness level when load is on, off when load is off.
The referenced red and orange LEDs indicate this device may be part of our RF system.
Please contact our Technical Support Team for additional assistance.
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2024-10-27
How much power does the switch consume?
Thank you for your inquiry. The adorne ADTH703TUW4 draws 0.2 Watts at idle.
Date published: 2024-05-30
can I use this in a rv 12v system
Thank you for your inquiry. Please review the following specifications for the adorne Touch Tru-Universal Dimmer (ADTH703TUW4):
Max. load rating:
• Incandescent: 700W
• MLV: 500VA
• ELV: 700W
• EFL: 5.5A
• CFL and LED: 4.5A
Min. load rating:
• Incandescent: 20W
• MLV: 20VA
• ELV: 20W
• EFL: .08A
• CFL and LED: 6W
Note: Do NOT connect the dimmer to a power source other than 120VAC, 60 Hz.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-04-22
Do any of the Adorne switche has the ability to disable the relay that controls power to the light fixture to allow constant power to pass through the switch to the light fixture so that smart bulbs installed in the fixture never lose power?
Hello and thank you for your inquiry. The adorne devices are not designed to operate in such an application. We don' t recommend using this dimmer with a smart bulb devices.
Date published: 2024-09-24
Can i use a traditional 3 way and/or 4 way switch with the ADTH703TU4WH ? i don't need dimming everywhere
Yes, the ADTH703TUW4 has to be used with standard 3way/4way switches in the other locations. You can not use multiple 3way dimmers on the same circuit.
Date published: 2025-11-14
Will this dimmer switch work to control a ceiling fan’s speed that is currently wired to a switch on the wall?
A dimmer cannot be used for fan control.
The Adorne device for fan speed control is the AAFN4S16AW4
https://www.legrand.us/wiring-devices/designer-switches-and-outlets/adorne-paddle-fan-speed-control/p/aafn4s16aw4
(Available in Graphite and Magnesium also)
Date published: 2022-06-27
I have a 4 way switch that i would like to use the touch dimmer on. Not all of the switches need to have the dimmer, just one is fine. Can the other two be touch or do they need to be mechanical? How can I arrange this?
When using the 3way Touch dimmer, you can use the 3way Touch switch along with the 4way Paddle switch. We do not have a 4way Touch switch available.
The other option if you want them all "Touch". You could use a master Touch dimmer in one location and two remote Touch switches or dimmers in the other locations to set up your 4way.
Date published: 2024-09-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63W1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$90.93
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH1W1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$173.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50W1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$129.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$73.05
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GWHW10 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
$14.81













