15% off this weekend!

Use code Fall102 for 15% off adorne and radiant Collections orders.
Offer valid only in the U.S.

Menu
Search adorne
explore our collections

Menu
Furniture Power, Outlet and USB port, Graphite
Sorry! That combination does not exist.
Specifications
General Info
Color: Graphite
UL Standards Tested: UL962A
Type: Residential
Listing Agencies/Third Party Certifications
ETL Listed: Y
UL Standard: Yes
Construction Information
Material 1: Steel
Dimensions
Depth (US): 2.75"
Height (US): 4.75"
Width (US): 4.75"
Height: 4.75"
Technical Information
Material: Steel
You Might Like
adorne 1-Gang+ Bronze Wall Plate
Compact FPC FPC Wall Plate, Bronze
AD1WP-BR
(0 Reviews)
adorne 1-Gang+ French Oak Wall Plate
Compact FPC FPC Wall Plate, Graphite
AD1WP-GR
(0 Reviews)
adorne 1-Gang+ Titanium Wall Plate
Compact FPC Wall Plate, Titanium
AD1WP-TM
(0 Reviews)
adorne 1-Gang+ Brushed Stainless Steel Wall Plate
Compact FPC Wall Plate, Brushed Stainless Steel
AD1WP-BS
(0 Reviews)
adorne 1-Gang+ Oil Rubbed Bronze Wall Plate
Compact FPC Wall Plate, Oil Rubbed Bronze
AD1WP-OB
(0 Reviews)
adorne 1-Gang+ Satin Nickel Wall Plate
Compact FPC Wall Plate, Satin Nickel
AD1WP-SN
(0 Reviews)
adorne 1-Gang+ Mangnesium Wall Plate
Compact FPC Wall Plate, Mirror Black
AD1WP-MB
(0 Reviews)
adorne 1-Gang+ Brushed Stainless Wall Plate
Compact FPC Wall Plate, Brushed Stainless
AD1WP-MS
(0 Reviews)
adorne 1-Gang+ White Wall Plate
Compact FPC Wall Plate, Gloss White
AD1WP-WH
(0 Reviews)
adorne 1-Gang+ Mirror Black Wall Plate
Compact FPC Wall Plate, Mirror White
AD1WP-MW
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit