text.skipToContent text.skipToNavigation

Discontinued - Adorne Fpc 3-Gang 2Usb** Pd, 1 O/L Wht **011422**

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Add charging, switching and dimming directly into lobby furniture, workspaces, or guest room headboards and nightstands. Fueled by the beauty and diversity of adorne® devices and wall plates, adorne Furniture Power Centers are designed to blend in seamlessly with your space, With a variety of models and wall plate finishes, these cord-ended solutions are a stunning way to add power to your furniture.
Color White
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Application Sector Hospitality
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776193220
Dimensions
Product Weight US 3.6 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  102650277CRT-001
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

So, weird question... Is the switch and dimmer hard wired for internal use? Or do they correlate with one of the plugs? I have a project that needs external plugs, but need to wire up 2 led strips internally.

Asked by: littleTownGiant
Hello, Thank you for your inquiry. The paddle dimmer will control the lighting load connected to the outlet on the back of the FPC. Please refer to page 4 of the installation instructions located on the product page.
Answered by: Legrand Technical Support
Date published: 2020-11-23
  • y_2026, m_9, d_21, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AD3-2UPDR-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT

You may also like...