adorne® Locator Light
AALSL277
adorne Collection
adorne® Locator Light is rated
out of
5 by
35.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$10.40 USD
Always find the switch with ease, even in the dark, with this convenient locator light. A great addition to any adorne switch or dimmer.
Voltage
277 V
- 125 V
- 277 V
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Switch | ||
| Finish | Matte | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Nightlight | ||
| UPC Number | 785007052978 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 4.4 in | ||
| Product Width US | 0.2 in |
Technical Information
| Connection | Screw Terminals | ||
| Connection Type | Internal Pressure Plates | ||
| Voltage | 277.0 V | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Jason from
Perfect Look
Easily installed. Looks just as advertised and gives a nice touch to the decor.
Date published: 2020-12-25
Rated 5 out of
5
by
Happy Adorne Consumer from
Functional, Easy Install
Easy installation. Love the subdued, but visible at night, glow from this switch night-time locator.
Date published: 2024-06-08
Rated 5 out of
5
by
Alex from
Easy install.
Very easy install, works as advertised. Nice addition to find the lights in the morning.
Date published: 2024-03-10
Rated 5 out of
5
by
Robert from
Very easy to install
It’s so simple to install…thank goodness. The light on the switch helps find the switch in the dark.
Date published: 2024-03-07
Rated 5 out of
5
by
Laurie from
Legrand Adorne Loft Conversion
We love the Adorne Locator Lights that can be added to any switch as needed. We saw Legrand Adorne switches and outlets in a new house and decided to upgrade our loft by replacing all the switches and outlets with Legrand products. Legrand has a product for every situation from basic to more unusual from USB-C ports to fan speed controls. We're about a third of the way through the conversion and it really makes a huge difference. Our loft looks more high-end for an affordable price. The switches and outlets are easy to change out from the old ones. Not having screw-heads showing looks so nice. The Legrand products will surely improve our property values.
Date published: 2024-03-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the difference between the RCDLMCC8 vs AALSL6?
RCDLMCC8 is for radiant products. AALSL6 is for Adorne products such as paddle, whisper, and push switches and dimmers.
Date published: 2025-02-14
Does the locator light AALSL6 work with single paddle? (I have 2 half-size module switches in one - aspd1531w4). The hole in the back of the half size switch does not seem to fit the locator light.
Hello Marie,
The adorne locator light part number AALSL6 is compatible with the adorne half side paddle ASPD1531W4. Please contact Pass & Seymour Technical Support for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-05-04
I wired up a locator light for a 1-pole operated ceiling fan. Wired to 1-pole and 3-way per the instructions. The light will come in very weak and then fade out. I’ve wired other 1-pole switches the same with no issue. Is there a way to resolve this?
Hello,
Please wire the locator light leads as follows:
-1 lead to hot
-1 lead to neutral
This wiring method will always leave the locator on in your specific application due to being connected to a ceiling fan.
Best Regards,
Justin
Date published: 2024-06-26
Yesterday I installed a standard paddle switch and installed the locator light - which I tested to be sure it was lighting, and it is not visible through the switch when installed. Is there some way to test the switch light transmission and remedy this?
Please contact Technical Support for assistance with resolving this installation issue:
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-11-21
What is the difference between locator light model numbers AALSL6 & AALSL277?
The difference between the two is AALSL6 is rated for 120V circuit and AALSL277 is rated for 277V circuits?
Date published: 2020-06-01
Installed the locator light on paddle switch 3 way with an softap dimmer, the locator light is not light up neither light is on or off. please advise
You should try contacting customer service directly. They’re very helpful.
Date published: 2020-03-07
Is there a way wire the locator light (single-pole/single switch configuration) so locator light is ON when light is on? I have a closet with switch on outside and light gets left on at times. Seeing locator light on would be a reminder that it is on.
To wire the Locator Light as a Pilot Light(lit when on), you need to connect one of it's leads to the 1pole terminal and one to a separate Neutral wire.
Date published: 2024-06-26
How to hook up 4 way
When installing the Locator Status Light in a 4way Paddle switch, the two leads are connected to either both IN terminals or both OUT terminals....see attached
Date published: 2023-12-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AAFN4S16AG4 | adorne Collection
Upgrade your fan's speed control, with four speed settings and a sleek on/off switch.
$71.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2152G4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
$58.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRDBCC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$8.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AANLM24 | adorne Collection
Perfect for anywhere a little light can provide extra comfort and visibility.
$29.08
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$21.12
