adorne® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles, Graphite
AGFTR2152G4
adorne Collection
adorne® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles, Graphite is rated
out of
5 by
80.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$58.04 USD
Add contemporary style, safely, to kitchens, bathrooms and more, with GFCI Outlets from the adorne Collection. Meeting Electrical Code* for ground fault protection in the home, GFCI outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. The adorne GFCI Outlets also self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. *GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Configuration easily supports two plugs and offers the capacity of a standard 15A outlet, in a uniquely contemporary design.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Tamper-Resistant | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007233971 |
Dimensions
| Product Depth US | 1.77 in | ||
| Product Height US | 2.66 in | ||
| Product Width US | 1.82 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Customer CAD PDF
Reviews
Rated 5 out of
5
by
empeevee from
Clean Look.
Its a very sleek looking outlet for a finished surface.
Date published: 2018-04-17
Rated 4 out of
5
by
Kaus from
Compact a clever design
It works as expected, I like that it is compact would give it five stars but for the fact that it cannot be combined with a half paddle switch
Date published: 2019-03-04
Rated 5 out of
5
by
Olga from
Adorne collection in Magnesium color
Great looking product and excellent quality
Date published: 2022-09-18
Rated 5 out of
5
by
Sami from
Perfect plug for a modern bathroom
Looks great, with all the functionality you need for a plug in the bathroom.
Date published: 2021-06-20
Rated 5 out of
5
by
Julia from
Very Nice
Very slick and looks amazing with my marble backsplash
Date published: 2026-07-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What does it mean when the red light is permanently on? It’s not blinking on and off…. it’s lit all the time.
Hello,
The Solid "RED" light indicator means the GFCI has tripped. Please press the "Reset" button on the device to resume regular operation.
Best Regards,
Technical Support
Date published: 2024-09-01
I am trying to match the LeGrand bathroom outlets in our new condo. They are Legrand and are gray chrome. I am not sure if that is magnesium or not? If I send you a photo of what we have, would you be able to help me match it to your products? Thx.
That definitely looks like magnesium.
Date published: 2024-10-25
Any idea when you will have AGFTR2153M4 and AWP1G3MG4 in stock?
Hello kaikono,
Please contact our Customer Support team for the most up to date information regarding pricing and availability.
Phone: 844-957-3783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Best regards,
Justin
Date published: 2024-08-10
Are they outdoor rated? Do they need a cover?
I believe they are only meant for inside use. Potentially it could be housed in a weather proof housing and used outside. There are better choices for outside use.
Date published: 2024-08-04
Does the gfi also need a deep electrical box?
The GFCI receptacle will fit into a standard size box.
Date published: 2024-10-18
Is the GFI compatible with the under cabinet mounting Adorne tracks?
Not unless you can find the "FRAME" that is required for the outlet to fit in. The Adorne under the cabinet lighting systems is not installer friendly at all and this website officers little to no support. Never again will I purchase anything from this company.
Date published: 2024-08-07
This GFCI outlet has been installed and operating correctly for about 4 years. Today the GFCI tripped and will not reset. The Reset button is out, the Trip Indicator light is illuminated, but the Reset button will not stay in when pressed.
I had the same problem and mine showed signs of melting as well. I had to replace the GFCI outlet. Lasted about a year. Apparently Legrand has a design/build problem.
Date published: 2024-08-06
Which wallplate would I use for your two outlet GFCI from your adorn collection, because it looks like the GFCI outlet takes the space of one gang. (I need it in black)
If you are installing one GFCI in a 1 gang electrical box, you would need a 1 gang wallplate. We have Black Ink and Graphite in the Nylon plates:
https://www.legrand.us/adorne/search.aspx?q=awp1g2nk4
https://www.legrand.us/adorne/search.aspx?q=awp1g2gr6
Date published: 2020-03-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$79.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GR6 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$29.74
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$21.12







