text.skipToContent text.skipToNavigation

adorne® Plus Size Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles, Graphite

adorne® Plus Size Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles, White is rated 4.8 out of 5 by 20.
  • y_2026, m_3, d_21, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_9
  • loc_en_US, sid_AGFTR2153G4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT

$45.38 USD

Add contemporary style, safely, to kitchens, bathrooms and more, with GFCI Outlets from the adorne Collection. Meeting Electrical Code* for ground fault protection in the home, GFCI outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. The adorne GFCI Outlets also self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. *GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
Color Graphite
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
  • Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
  • Configuration easily supports two plugs and offers the capacity of a standard 15A outlet, in a uniquely contemporary design.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Replaces any standard outlet with ease, in as little as 10 minutes.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color Graphite
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Self-Test
Wall Plate Included No
Number of Receptacles 2
Outlet Type GFCI, Tamper-Resistant
Warranty Type Limited Lifetime Warranty
UPC Number 785007233988
Dimensions
Product Depth US 1.76 in
Product Height US 3.0 in
Product Width US 1.82 in
Technical Information
Amperage 15 A
Connection Location Back Only
Wire Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-15R
Number of Gangs 1
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V
Wire Size 14 - 12 AWG

Reviews

Rated 5 out of 5 by from Expecting the same quality I have not yet installed this product; but I expect that the ease of installation will be as easy as the other adorne products
Date published: 2023-09-07
Rated 5 out of 5 by from Great! Looks great and works. The little red light when needing reset is a great addition, and it’s nice that the GFCI sticker labels come within the packaging as optional to apply instead of already being on the outlet. To me, it’s obvious the outlet is GFCI by looking at the buttons and so the stickers aren’t necessary. Awesome!
Date published: 2022-12-31
Rated 5 out of 5 by from Great design and performance. We installed LeGrand switches and outlets throughout our kitchen in a recent renovation in our mid-century home. The minimal designs of the LeGrand products compliment the modern aesthetic of the overall room perfectly and are functionally a joy to use. We are currently planning a second phase of renovation in the near future and will be specifying the same products as we are extremely pleased with both the style and the performance of the entire line.
Date published: 2023-10-12
Rated 5 out of 5 by from Elevate your style. Completely love the “Legrand GFCI OUTLET” Very sleek and accents our renovation perfect!
Date published: 2020-10-03
Rated 1 out of 5 by from Best Quality and Appearance Good product with good installation instructions. We are gradually converting all switches and outlets in our home to Legrand Adorn.
Date published: 2019-03-07
  • y_2026, m_3, d_21, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_9
  • loc_en_US, sid_AGFTR2153G4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Since there is no 20A plus size gfci outlet, will the 15 A plus size gfci outlet support a 20 A load? 

Asked by: Mazen
You should not run a 20 amp load on a 15 amp receptacle. It may work momentarily but it will most likely fail and put you and your home at risk.
Answered by: Glenn R
Date published: 2024-08-31

I have existing horizontal duplexes in a kitchen. Can the adorne® 15A Tamper-Resistant Self-Test GFCI Outlet be installed horizontally? If so, can the buttons be popped out and turned 90degrees so the words are right side up?

Asked by: Karina
I had the same issue and did not see a way to do it.
Answered by: Glenn R
Date published: 2024-10-21

Can I put this Plus Size GFCI outlet in a two- or three-gang box with a paddle switch for a light?

Asked by: Lora
The Plus size outlets are designed for single gang use only. We only offer the Plus Size wall plates in 1 Gang size.
Answered by: Legrand Technical Support
Date published: 2024-10-18

Does Legrand produce an Adorne 20 Amp Plus size GFI outlet ? Color white if it makes any difference. Thanks

Asked by: Susan
The adorne Plus size GFCI is only available in 15A, which is rated so it can be installed on a 20A circuit.
Answered by: Legrand Technical Support
Date published: 2023-12-10

Are the individual outlets further apart that a standard outlet? I'm trying to plug in 2 items with large plugs and need more room between them than a standard outlet has.

Asked by: Janna
Yes, the Plug size outlets have the receptacle opening spaced further apart to provide more room for the plugs.
Answered by: Legrand Technical Support
Date published: 2021-06-14
  • y_2026, m_3, d_21, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_AGFTR2153G4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

You may also like...