Discontinued - adorne® 15A Two-Gang Pop-Out Outlet, Graphite
ARPTR152GG2
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The cleverest way to add power and style, the Pop-Out Outlet extends to offer 3-plug access, then uniquely disappears back into the wall with a simple push when not in use. Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Perfect anywhere you'd like to hide outlets when not in use, for added style and safety.
- Provides additional power with 3-plug access when extended from wall.
- Disappears back into the wall with a simple push when not needed.
- Installs easily in as little as 15 minutes.
- Comes with a special frame for mounting and requires a deep electrical outlet (22.5 cubic inches). No new wires required for typical installation.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Graphite | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Pop-Out | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 3 | ||
| Outlet Type | Pop-Out, Tamper-Resistant | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234534 |
Dimensions
| Product Depth US | 2.6 in | ||
| Product Height US | 4.7 in | ||
| Product Width US | 4.8 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
So is the max number of outlets you can have is 6? Can you do two popouts with three outlets in each popout?
Yes. If you have a duo gang plate. Then only two outlets will fit. Each outlet has three sockets. One on each side, then a smooth side. I think one may position that pop-out, rotate it so as to choose where the dead side appears.
Tip. If your appliance plug fits tightly, you should support the pop-out while pluging in and pulling out .
Date published: 2025-03-25
Can the plate and the pop out be covered with a wallcovering material to fully hide the outlet in a feature wall?
Thank you for your inquiry. We do not recommend adding additional material to the wall plate or outlet, as it may impact the unit's performance and potentially degrade the wall plate and outlet material if adhesives or chemicals are used.
Date published: 2024-11-04
Hello, is it possible to incorporate this product into a furniture or millwork or is it just for a wall installation.
Hello,
The adorne 15A Two-Gang Pop-Out Outlet is designed specifically for in-wall applications with a minimum required depth (Metal box) 3 1/2" and (Plastic box) 3" for single circuit and 3 1/2" for Multi-circuit.
Best Regards,
Technical Support
Date published: 2024-03-30
I need a 2-gang 15A pop up outlet but I’m afraid I ordered 1-gang 20A outlets. How can I quickly change my order?
Hello James,
Please contact Pass & Seymour Customer Support for further assistance with your order.
Pass & Seymour Customer Support
Phone: 18449573783
Fax: 800-223-4196
Mon - Fri: 8am - 6pm EST (excluding holidays)
Email Us: customer.support@legrand.us
Best Regards,
Technical Support
Date published: 2023-06-29
Do you do anything like this that is outdoor rated?
The Popout outlet is designed for indoor use only. The adorne line does not offer anything that is rated for outdoor use and they will not fit into a weatherproof cover.
Date published: 2022-10-24
dummy here....what is the difference between the 15A and the 20A popout outlet? I have to order what we need, but I am not the installer. My husband wont sit at the computer and look at anything. HELP!
Most homes in the U.S. are wired with a combination of 15-amp and 20-amp, 120-volt circuits.
Because 15-amp receptacles can be used with 20-amp circuits, most of the outlets you see in American homes are the standard 15-amp variety, with two slots and a U-shaped grounding hole.
20-amp receptacles have a horizontal slot branching off one of the vertical slots. Appliances, such as microwaves, often have 20-amp plugs and must be plugged into a 20-amp outlet. Electrical plugs designated as 20-amp will not fit into 15-amp outlets.
Date published: 2020-11-21
Question I am doing a slab concrete floor and want to use this pop out outlet Can it be used for the floor and will it pass electrical inspection? Thank you
The Popout receptacles are rated for vertical(wall mount) only.
Date published: 2020-04-28
Can we do two pop-out outlets in the 2-gang?
Yes, you would need to order one 2 Gang Popout outlet(ARPTR152GW2) and one 1 Gang Popout outlet (ARPTR151GW2)and they can be installed together in a 2 gang box.
Date published: 2024-07-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.52
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79



