adorne® 20A Dual Tamper-Resistant Outlet, Graphite
ARTR202G4
adorne Collection
adorne® 20A Dual Tamper-Resistant Outlet, Graphite is rated
out of
5 by
18.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$16.40 USD
A modern upgrade for style and safety, this tamper-resistant designer outlet from the adorne Collection installs easily for the basic power every home needs, while elevating your space. Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Receptacle | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Pass Through | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234602 |
Dimensions
| Product Depth US | 1.73 in | ||
| Product Height US | 2.12 in | ||
| Product Width US | 1.77 in |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
DLowth from
Great Design
I recently purchased various items from the Adorne range for a complete remodel, which is effectively a rebuild. The features and styling of the Adorne products work very well with the vision for this residential property.
Date published: 2020-08-31
Rated 5 out of
5
by
Happy Customer from
Another Great Product!
This outlet is exactly what we were looking for! This will look great with all our other Legrand adorne devices!
Date published: 2018-04-04
Rated 5 out of
5
by
Scott from
Best Ever Outlets and Switches
Outstanding quality and luxury appearance. I have several legrand outlets and switches and my friends and family always notice how they change the look of my rooms from regular plugs and switches.
Date published: 2022-12-26
Rated 5 out of
5
by
Lior Galanti from
Soild mounting and good look
We chose to use Adorne in our kitchen renovation. The socket itself looks very sturdy and grabs prongs very well, but the main attraction was that unlike many other screw less options Adorne has a metal plate that is very solid and secures to the box directly and not to the outlet so it is much more forgiving on imperfect walls, especially on multi gang setups.
Date published: 2025-11-06
Rated 5 out of
5
by
Don from
20 and 15 Amp outlets
I’m in the process of changing the outlets in my entire house. The change in the house is stunning.? Have received compliments from everyone who has come into the home. The outlets are easily installed compared to standard outlets. The instructions are easy to follow.
Date published: 2024-12-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$79.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR202W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$14.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GR6 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$12.91


