text.skipToContent text.skipToNavigation

adorne® Motion Sensor Switch, Auto On/Off, Graphite, with Microban®

adorne® Motion Sensor Switch, Auto On/Off, Graphite, with Microban® is rated 4.1 out of 5 by 20.
  • y_2025, m_7, d_8, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_13
  • loc_en_US, sid_ASOS32G4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT

$64.63 USD

Perfect for pantries, garages or anywhere you want lights to turn on automatically when you enter a room, and turn off again when you leave. The Auto-On/Auto-Off SensaSwitch® provides convenient lighting control by responding to your presence through motion-sensing technology. Use this motion sensor light switch on its own to control a light or fixture from a single location, or pair with additional switches to control a single light source from multiple locations (3 or 4-way applications).

This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color Graphite
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Features motion-sensing technology for automatic on/off lighting control. (Auto shut-off can be set from 5 to 30 minutes after vacancy.)
  • Usable in single-pole or 3-way applications. Must be paired with another SensaSwitch or SensaDimmer for 3-way control.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color Graphite
Finish Metallic
Application Sector Hospitality, Light Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Adjustable Time Delay, Antimicrobial Protection, Light Level Sensor, Motion Sensor
Installation Location Wall Box
Number of Switches 1
Switch Type Motion Sensor, sofTap
Warranty Type Limited Lifetime Warranty
UPC Number 785007234794
Dimensions
Product Depth US 1.77 in
Product Height US 2.66 in
Product Width US 1.85 in
Technical Information
On Function Selectable Auto/Manual
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Connection Type Internal Pressure Plates
Indoor/Outdoor Indoor
Input Voltage 120 VAC
Line Frequency 60 Hz
Load Rating 120V 5A (ELV), 120V 5A 600W (CFL), 120V 5A 600W (LED), 120V 600VA (Fluorescent), 120V 600VA (MLV), 120V 600W (Halogen), 120V 600W (Incandescent)
Load Type CFL, Fan Motor, Fluorescent, Halogen, Incandescent, LED
Mounting Type Wall Box
Number of Poles Single Pole 3 Way
Timer Duration 15 Minutes, 30 Seconds-30 Minutes
Operating Humidity 0-95% RH (Non-Condensing)
Horsepower Rating 1/6 HP @ 120 VAC
Sensing Range Major Motion 35 ft, Minor Motion 20 ft
Sensor Type Occupancy, Vacancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage 600 sq ft
Sensor Coverage Pattern 180 °
Voltage 120 VAC
Wire Size #14 - #12 AWG

Reviews

Rated 5 out of 5 by from Adorne Motion Sensor Just installed three of the Adorne Motion Senors. They all work perfectly as intended. Two I installed in a guest bath, one controls the chandelier, and the other controls the Panasonic FV-0511VF1 WhisperFit DC motor 50/80/110 CFM Bathroom exhaust fan. The third sensor was installed in the laundry room.
Date published: 2022-10-17
Rated 1 out of 5 by from This switch works irratically. When you enter the this switch turns on. Also it turns on multiple times when no one enters the room. I have replaced this switch twice in my house, and it still acts irratically. Whoever engineered this switch needs help.
Date published: 2018-12-09
Rated 1 out of 5 by from Sensor Switch Only switched to Adorne sensor for upgraded look with current sensor ( that was working fine). Could not get Adorne to work past test mode. Had to purchase another ‘on / off ‘ Adorne switch ( without sensor) to finish which worked fine. Went to website to trouble shoot and section of website was down dealing with the Adorne switch troubleshooting.
Date published: 2019-02-17
Rated 1 out of 5 by from Does not do what its supposed to do i recently bought this item, it is installed and turns off and on using the manual function but the motion sensor does not work. the wiring is right and it has been let with sufficient time unbothered yet it does not turm the lights on.
Date published: 2019-12-28
Rated 5 out of 5 by from adorne Motion Very sleek and beautiful. A fantastic new addition to my home.
Date published: 2023-10-28
  • y_2025, m_7, d_8, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_13
  • loc_en_US, sid_ASOS32G4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

My client does not want to use it at all. Can it be disabled?

Asked by: Gina J
The auto on/off sensor cannot be disabled. However, it can be operated manually. A manual press will turn the switch on/off immediately and stay it in that state for about 10-15 minutes after sensor motion stops. At that point, the sensor will reactivate and automatic on/off will resume. If the client doesn’t want this feature, I would replace this switch with a manual one.  the switch activates, it can be turned off with a manual press and will stay off for sever
Answered by: Anonymous
Date published: 2024-05-03

How can I install two sensors in a stairway? 3 way? is it possible, can you send me the instructions?

Asked by: Anonymous
Hello, Please review the attached image that references the correct way to install the ASOS32 with an Auxiliary sensor for 3-way applications. Please feel free to give Pass & Seymour Technical Support a call if you need further assistance. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-07-22

Can this switch be configured to not turn on automatically. I only want the auto-off feature. If this switch won't work, do you have another switch that has that capability?

Asked by: Mike
Hello, yes we do. Please take a look at the asvs12m4 device. This device will function as a vacancy sensor (Manual-On, Auto-Off).
Answered by: Wiremold Tech Support
Date published: 2023-12-19

I’m trying to use this Ofe my undercount which I have a Legrand soft touch.  Does this have a light sensor so it doesn’t turn on with motion during the day?

Asked by: Chad
You can set the light level on the device to prevent it from turning the load on when there is enough ambient light in the room. You can adjust this using the "Light Level" dip switch on the device itself. Please feel free to call in to Technical Support if you need assistance with this device setting.
Answered by: Wiremold Tech Support
Date published: 2023-03-06

I would like to install this motion sensor switch in one location to control two hall lights. Currently there are three switches controlling the two hall lights. Is it possible to install just one motion sensor or do I need to install more than one?

Asked by: Anonymous
Hello, The 4-way configuration you have referenced would require, three ASOS32M4 sensors to properly operate your lighting fixture in all switch 3 locations. The adorne® Motion Sensor Switch Auto On/Off is not compatible with traditional 3&4-way adorne switches. Note from Installation instructions: ASOS32 provides multi-way control only when used with other ASOS32 devices. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-01-27

Do you have any motion sensors for a 12v led circuit.

Asked by: Chris
Hello Chris, Thank you for your inquiry. Unfortunately, we do no have any sensors rated for 12 volts. Best Regards, Technical Support
Answered by: Justin
Date published: 2022-12-08

Want to use this motion sensor with a Panasonic WhisperFit® DC Fan / 50-80-110 CFM model# FV-0511VF1. Fan has a DC motor. Can find no reference converting to HP. Will the two work together?

Asked by: Eweneek1
The adorne motion sensor is rated for AC current only and has not been tested with a DC converter.
Answered by: Legrand Technical Support
Date published: 2024-06-07

Where are the instructions for connecting in a 4-way configuration? The product specifications say it can be used as a 4-way switch, but the installation instructions do not describe that. I need 3 motion sensor outlets working together.

Asked by: Jkj2
A 4way application using 3 ASOS32's would be wired as follows(both Auxiliary sensors are wired the same): Master(has LOAD connected) • Connect NEUTRAL wire from the circuit and from the lamp (LOAD) to WHITE terminal • Connect LINE wire to HOT terminal • Connect LOAD wire to 1-POLE terminal • Connect TRAVELER wire to the 3-WAY terminal NOTE: NEUTRAL wire is not required for sensor to function properly. Auxiliary 1 • Connect NEUTRAL wire from circuit in the other wiring box to WHITE terminal • Connect LINE wire to HOT terminal • Connect TRAVELER wire to the 3-WAY terminal • 1-POLE terminal on auxiliary is not used Auxiliary 2 • Connect NEUTRAL wire from circuit in the other wiring box to WHITE terminal • Connect LINE wire to HOT terminal • Connect TRAVELER wire to the 3-WAY terminal • 1-POLE terminal on auxiliary is not used
Answered by: Legrand Technical Support
Date published: 2021-09-02
  • y_2025, m_7, d_8, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_ASOS32G4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT

You may also like...