adorne® 277V Paddle Switch, Graphite, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$20.75 USD
A modern twist on classic up-and-down light switch control, the Paddle Switch lets you turn lights on and off with ease and style. Use this 277V switch on its own to control a light or fixture from a single location, or pair with a second switch to control a single light source from two locations.
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
| Color | Graphite | ||
| Type | Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234404 |
| Product Depth US | 1.5 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.77 in |
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Environmental Conditions | 10 to 90% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole 3-Way | ||
| Throw Type | Single Throw | ||
| Supply Voltage | 277 VAC | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 277.0 V |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1







