adorne® 15A Paddle Switch, Graphite, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$9.42 USD
With its twist on classic up-and-down switch control, this modern light switch lets you turn lights on and off with ease. Use the 15A paddle switch on its own to control a light or fixture from a single location, or pair with a second switch to control a single light source from two locations (3-way control).
This switch* features enduring Microban Registered antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne Registered Collection at some partner locations may not yet include Microban Registered protection. To confirm that a specific Legrand product is protected with Microban Registered, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
| Color | Graphite | ||
| Type | Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234411 |
| Product Depth US | 1.5 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.77 in |
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Sell Sheet
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the white on the switch match the powder white or gloss white?
what color options are there for the ASPD1532G4 switch? i am looking for a bronze
Can I use the paddle switch operate garbage disposal so that when I release it turns off?
Can the locator status light be added to this switch?
can i get a 15A paddle switch in light almond?
How can this(normal non-smart Adorne) be wired in 3-way between switches, meaning the main is wired only to the switch box and only 14/2 is going from the switch box to the light. A 14/3 is wired to the 2nd switch from the first.
can this be used on any light fixture, LED, incandescent, etc? is it only when there is a dimmer that it needs to be compatible? thanks!
Does this switch work with a bathroom exhaust fan (to control fan and light at the same time)?
Bazaarvoice SAP Hybris Integration Version 2.8.1






