adorne® 15A Paddle™ Switch, Engraved - Master, Graphite
ASPD1532GEMSTR
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
A modern twist on classic up-and-down switch control, the Paddle Switch lets you turn lights on and off with ease. Use this device on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Laser engraved at the factory with the word ''Master''
- Perfect for anywhere you'd like to upgrade the look of a standard switch.
- Use on its own to control a light from one location (single-pole operation) or pair with a second switch or dimmer to control a single light source from two locations (three-way operation)
- Pair with matching Paddle Dimmer or Paddle Fan Speed Control to create a uniform look throughout a room
- This item also comes in 20A and 20A 4-Way options.
- This item is also available in White.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Engraved | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234459 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.77 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042MEDRBL | adorne Collection
adorne® Engraved Paddle™ Switch



