text.skipToContent text.skipToNavigation

adorne® Engraved Paddle™ Switch, 15A, 4-Way, Doorbell, Magnesium

ASPD1542MEDRBL adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A modern twist on classic up-and-down switch control, the Paddle Switch lets you turn lights on and off with ease. Use this device with additional switches or dimmers to control a single light source from multiple locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Laser engraved at the factory with the word ''Doorbell''
  • Perfect for anywhere you'd like to upgrade the look of a standard switch.
  • Use to control a light from three locations when paired with two 3-way switches.
  • This item also comes in 20A and 20A 1P/3Way options.
  • This item is also available in Magnesium.

Specifications

General Info
Color Magnesium
Type Switch
Finish Metallic
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Features Antimicrobial Protection, Engraved
Wall Plate Included No
Number of Switches 1
Switch Type Paddle
Warranty Type Limited Lifetime Warranty
UPC Number 785007142402
Dimensions
Product Depth US 1.5 in
Product Height US 1.77 in
Product Width US 1.77 in
Technical Information
Amperage 15 A
Connection Location Back Only
Requires Neutral Wire Yes
Wire Connection Type Internal Pressure Plates
Indoor/Outdoor Indoor
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Box
Number of Gangs 1
Number of Poles 4-Way
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...