adorne® 20A 4-Way Paddle Switch, Graphite, with Microban®
ASPD2042G4
adorne Collection
adorne® 20A 4-Way Paddle Switch, Graphite, with Microban® is rated
out of
5 by
25.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$36.90 USD
Gain control of a single light from even more locations with this 4-way 20A switch. Updating the classic up-and-down switch with sleek paddle control, this modern light switch lets you turn lights on and off with ease and style. Must be paired with additional switches to provide control from multiple locations. This switch features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Combine with other switches or dimmers in 4-way applications, allowing control of a single light source from multiple locations.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234930 |
Dimensions
| Product Depth US | 1.72 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.77 in |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 4-Way | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Customer CAD PDF
Reviews
Rated 3 out of
5
by
Bryse from
Please fix wiring instructions!
Spent way too long troubleshooting our new 4-way switch. Turns out the product instructions are wrong, as previous comments have also indicated!
You must wire the switch based on terminal color, NOT the in/out as the instructions say. If you match gold terminals to one 3 way switch wires, and black terminals to the other 3 way switch wires, it will work. Pay no attention to the "in/out" that is printed on the switch that the instructions tell you to reference. Very frustrating...
Date published: 2023-09-30
Rated 5 out of
5
by
Serg from
Wiring instructions are wrong, needs to be correct
In order for this switch to work properly, don’t pay attention to instructions or labeling of IN and OUT on switch itself. Just connect 2 wires from one 3 way switch to BLACK connectors and 2 wires from second 3 way switch to GOLD connectors. Should work as intended providing the 2 wires from both 3 way switches were not mixed up and identified correctly.
Date published: 2022-11-22
Rated 5 out of
5
by
J.W. from
Lovely
The 4-way switch, which only comes in the 20A version, looks as beautiful and as streamlined as the other Adorne paddle switches. I found that the rocker motion was a bit stiffer than the standard 3-way 15A paddle switches. I should have consulted my electrician before purchasing since I did not understand what equipment was required for a light circuit with 3 switches (two switches with 2 or 3 poles and one with 4 poles). A per the instructions, a deep junction box is helpful if not required for installation. This product was near impossible to find in stores.
Date published: 2018-08-13
Rated 4 out of
5
by
ejs from
4 way paddle switch-Time to update?
I presently have mostly sofTap Adorne switches (soft touch), several push switches due to old wiring as well as multiple wi-fi sofTap switches. I do have 2 4-way switches which are unfortunately paddle switches. I have asked repeated for this to be updated to either a 4-way push switch or sofTap switch which would then be matching all of the other switches that I have. I have called to Legrand but so far no one knows if and when this will be remedied. Maybe this review will help speed this along. The paddle switch is effective and works but it does not fit in with the rest of the decor. It is time for Legrand to correct this cosmetic issue!
Date published: 2019-01-18
Rated 5 out of
5
by
Don from
4 way switch
Works well once installed. I would recommend watching the U tube video on installation prior to installing. The video just simplifies the process.
Date published: 2026-02-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I thought these were supposed to be back in stock in early August? It still says out of stock and it is now early September. Any idea when they will be available?
Our Customer Support department can tell you when they are expected in:
Customer Support
(800) 223-4162 Mon - Fri 8:00 AM - 6:00 PM (EST)
legrand.cs@legrand.us
customer.support@legrand.us
Date published: 2022-01-21
When are you going to get 4 way graphite switches in stock? I have been waiting over 3 months!
Please contact our Customer Support department and they can provide a more accurate ETA on the 4way Radiant switches.
Customer Support
(800) 223-4162 Mon - Fri 8:00 AM - 8:00 PM (EST)
legrand.cs@legrand.us
customer.support@legrand.us
Date published: 2021-01-28
I have a light controlled by four separate switches. Do I need one four-way switch and three standard switches or four four-ways?
No, you need 2 Thee-Way, and 2 four way.
120V -- 3-way -- 4-way -- 4-way -- 3-way -- light.
Always put 3-ways at end an as many 4-ways as you need between.
Date published: 2022-02-21
This is the missing piece in my puzzle of refreshing my switches/outlets. Any chance for an update of when the 4-way Adorne Mag Paddle switch will be available again? Finding it impossible to source. Thanks!
The 4way Paddle switch will be back in stock the first week in August 2020.
Date published: 2020-08-05
When will these be back in stock? I need 2 4-way switches, and I already purchased all adorne electrical fixtures. I just need these 2 switches to complete the look!
They will be in stock the end of July, first week in August.
Date published: 2022-01-21
When will these 4 way switches be in stock?
They will be in stock the end of July, first week in August.
Date published: 2022-01-21
My set up in a 3 storey stairwell : 1 light 1 switch 1st floor, 2 lights 2 switches 2nd floor, and 1 light 1 switch 3rd floor. Any switch can operate all the lights. My current switches are 15a. Which of your switches can accommodate my set up?
I have a similar setup in my home. You need (1) 4-way switch and (2) single pole/3-way switches for this light circuit. Legrand only offers the 4-way switch as a 20A paddle switch. It is OK to install 20A switches on a 15A circuit. I recommend deep junction boxes since the Adorne switches take up more space in the junction box than old-fashioned switches. It may not be possible to fit the wiring into a standard depth junction box. I found that the rocker motion was a bit stiffer than the standard 3-way 15A paddle switches, but I got used to it.
Date published: 2020-06-03
I have a light that is controlled by two switches, that are located on different sides of the room. I thought what I needed was a two-way switch, but all I am seeing available is this four-way. Will that work?
You can have your electrician wire the 4-way in a moderately special way, so it would work. Basically, the 2-way just comes out of the box for what you need. I’d honestly just try and get the 2-way, to be on the safe side.
Date published: 2020-06-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532G4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GR6 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152G4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.52
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2152G4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
$58.04








