Discontinued - adorne® Engraved Paddle™ Switch, 20A, 4-Way, Master, Magnesium
ASPD2042MEMSTR
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Engraved Paddle™ Switch, 20A, 4-Way, Magnesium- Master
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Laser engraved at the factory with the word ''Master''
- Perfect for anywhere you'd like to upgrade the look of a standard switch.
- Use to control a light from three locations when paired with two 3-way switches.
- This item also comes in 15A and 15A 1P/3Way options.
- This item is also available in White
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | Mexico |
Technical Information
Amperage | 20 A |
Resources
Brochure
Cutsheet
Guide Form Specifications
Instruction Sheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does Legrand engrave the Radiant line of switches as “Master” ? In NJ there is a building code requirement for master whole room switching
Engraving with the Radiant line is not currently available.
Date published: 2020-11-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1542MEMSTR | adorne Collection
Engraved Paddle™ Switch, 15A, 4-Way, Master
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042MEDRBL | adorne Collection
adorne® Engraved Paddle™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042WEMSTR | adorne Collection
adorne® Engraved Paddle™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042MENL | adorne Collection
adorne® Engraved Paddle™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1542WEMSTR | adorne Collection
Engraved Paddle™ Switch, 15A, 4WAY, White- Master