adorne® Motion Sensor Switch, Manual On/Auto Off, Graphite, with Microban®
ASVS12G4
adorne Collection
adorne® Motion Sensor Switch, Manual On/Auto Off, Graphite, with Microban® is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$61.15 USD
From bedrooms to basements, this motion sensor switch is perfect for anywhere you might want to worry (or waste electricity) less. A conveniently modern light switch, it features combination control that allows you to manually turn lights on when entering a room, and then automatically turns the lights off for you when you leave. Use this device on its own to control a light or fixture from a single location one location, or combine with additional switches for controlling a single light source from multiple locations in 3 or 4-way applications. This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Uses SensaSwitch technology to automatically turn lights off after you leave. (Auto shut-off can be set from 5 to 30 minutes after vacancy.)
- Usable in single-pole or 3-way applications. Must be paired with another SensaSwitch or SensaDimmer for 3-way control.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Sensor, Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Light Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Antimicrobial Protection, Light Level Sensor, Motion Sensor | ||
| Installation Location | Wall Box | ||
| Number of Switches | 1 | ||
| Switch Type | Motion Sensor, sofTap | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007234800 |
Dimensions
| Product Depth US | 1.85 in | ||
| Product Height US | 2.66 in | ||
| Product Width US | 1.77 in |
Technical Information
| On Function | Manual On | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 VAC | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 120V 5A (ELV), 120V 5A 600W (CFL), 120V 5A 600W (LED), 120V 600VA (Fluorescent), 120V 600VA (MLV), 120V 600W (Halogen), 120V 600W (Incandescent) | ||
| Load Type | CFL, Fan Motor, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | 3 Way, Single Pole | ||
| Timer Duration | 15 Minutes, 30 Seconds-30 Minutes | ||
| Operating Humidity | 0-95% RH (Non-Condensing) | ||
| Horsepower Rating | 1/6 HP @ 120 VAC | ||
| Sensing Range | Major Motion 35 ft, Minor Motion 20 ft | ||
| Sensor Type | Vacancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage | 600 sq ft | ||
| Sensor Coverage Pattern | 180 ° | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Why Microban Infographic
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
adorne Limited Lifetime Warranty
pdf
Meet Your Match
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Show More
Sell Sheet
Customer CAD PDF
Cutsheet
Reviews
Rated 4 out of
5
by
Sellers from
Works - requires the same model for multi-way
I found these worked well. I didn't realize at first that the second multi-switch must the same model, not another model or a simple 3/4 way switch. I also found that the switch didn't work well w/o adjusting the time settings. The switch would either conflict or run into a race condition where both switched switched "off" at the same time and it sent both switches into a non-functioning mode - button didn't work at all. Resetting the switch (manually) or via a power-off, and power-on (breaker) appeared to reset the switches, and both would work once, and then go into a hung mode. Adjusting the timing of the switches via the documentation so that they were not using the default times from the factory, caused both switches to work great. I have not tried to connect the white wire to make the light work yet.
Date published: 2020-12-15
Rated 1 out of
5
by
Bill from
This switch does not operate correctly.
This Adorne sensor switch is poorly engineered. This sensor switches activates randomly throughout the day and night. I have replaced the “automatic” sensor switch twice, and they all randomly switch on and off. How can a reputatable manufacturer market a switch that does not even operate correctly?
Date published: 2018-12-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you temporarily disable the auto off if light is needed to stay on? Sometimes I need the auto off disabled to have light remain on as Im climbing down an attic ladder that’s inside closet with this switch.
You can manually override the sensor function by pressing the ON/OFF switch on the device. The unit will default back to the sensor function after the given time delay. There is no way to permanently disable the sensor. I hope this helps!
Date published: 2024-08-06
Can the sensa switch (Motion Sensor) be used to control a low voltage relay, that controls a 120 volt fan?
No, this device is designed for 120v applications, not low voltage.
Date published: 2024-07-24
I have a ASVS12 with a blue & white “signal wire” attached and coming out of the back and a ground wire coming off the bottom. The instructions show only a ground wire coming out of a hole. How are these wired?
The Blue/White striped wire is meant to be connected to a neutral wire.
Date published: 2023-04-07
Can I use the adorne® Motion Sensor Switch Manual On/Auto Off, Magnesium for the Vent alone instead of the light? How about the heater in the bathroom as well?
This device can be used in motor load applications up to 1/6 hp. You'll need to check the electrical requirements of the fan/heater you'd be using.
Date published: 2024-07-28
The regular 4-way switch from Adorne has 02 terminals ("IN") and 02 terminals ("OUT"), while the ASVS12W4 has four terminals ("03-WAY", "HOT", "WHITE", "1-POLE"). How do I use one of the ASVS12W4 to work in a 4-Way installation?
You need one of the ASVS12W4 wired as a Master, HOT, LOAD connected to 1pole, traveler wire to 3way and optional Neutral to White terminal.
Both auxiliary's are wired the same: one traveler to the 3way terminal and power to HOT. 1pole is not connected and Neutral is optional
Date published: 2024-07-24
In a 4-way installation, how do I make a ASVS12W4 work as a 4-way switch considering that the regular 4-way switch ASPD2042G4 has 02 terminals "IN" and 02 terminals "OUT" while the ASVS12W4 has 1 terminal "3-WAY", 1 "WHITE", 1 "HOT" and 1 "1-POLE"?
You need one of the ASVS12W4 wired as a Master, HOT, LOAD connected to 1pole, traveler wire to 3way and optional Neutral to White terminal.
Both auxiliary's are wired the same: one traveler to the 3way terminal and power to HOT. 1pole is not connected and Neutral is optional
Date published: 2021-04-28
Can the sensitivity of the motion sensor be adjusted?
This sensor does not have a sensitivity adjustment available.
Date published: 2020-10-15
Can it be turned off manually?
Yes, if you do not want to wait for the sensor to turn the load off, you can turn it of manually.
Date published: 2022-06-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADSM703HM2 | adorne Collection
Sleek dimmer with manual and automatic control.
$92.84
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASOS32M4 | adorne Collection
Motion-sensors conveniently turn the lights on, and off, for you.
$72.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
064875 | Pass and Seymour
Turns lights on/off when motion is detected or absent. Part of Smart Lighting with Netatmo.
$51.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH1G1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$83.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50G1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$103.64



