text.skipToContent text.skipToNavigation

Discontinued - adorne® 30 Watt LED Dimmable Driver

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Perfect anywhere a brighter countertop work space is required, or where counter real estate is limited. The 30 Watt LED Dimmable Driver powers up to 5 feet of expandable light strips for an adorne Under-Cabinet Lighting and Power System. ⚠️WARNING: This product can expose you to chemicals including DBP, which is known to the State of California to cause birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Color Titanium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with adorne LED Slimline solutions for high-quality task lighting in an Under-Cabinet Lighting and Power System
  • Installs in 30 minutes or less
  • Fits onto an adorne Modular Track, available in 12 inch, 18 inch and 27 inch versions
  • Select between this Driver (for up to 5 ft) and the 60 Watt Dimmable Driver (for up to 10 ft) for the option that best matches the length of your cabinet section. Then simply add the appropriate amount of light strips

Specifications

General Info
Product Line Pass & Seymour
Color Titanium
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

1. What does the "accessory" circuit connect to? The blue wire in the cable. Why are there two power feeds besides the (dimmable) lighting feed? 2. Are the LED strip lights and puck lights available in higher color temperatures than 3000K?

Asked by: Reedman
1. The blue accessory wire is for the USB receptacles and or the digital music kit. Two power feeds are required. One is for the receptacles and one is for lighting/accessories. 2. 3000K is the highest color we have for our under cabinet lights.
Answered by: Legrand Technical Support
Date published: 2020-12-01
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ALSLDR30TM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT