Discontinued - adorne® 6-in LED Slimline Light
ALSLLED6TM4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
This 6 inch LED under-cabinet light is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited. Available in white or titanium finish.
Enjoy a bright, task-lighting option for illuminating countertop work spaces. Simply plug directly into any system module.
⚠️WARNING: This product can expose you to chemicals including Di(2-ethylhexyl)phthalate [DEHP], which is knows to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to: www.P65Warnings.ca.gov
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides continuous, high-quality task lighting
- Tucks neatly beneath cabinets for function-friendly lighting without any clutter
- Installs in 30 minutes or less
- Designed for use with the adorne Under-Cabinet Lighting and Power System only. Exclusively fits onto the adorne Modular Track
- This item must be purchased with the 30 Watt LED Dimmable Driver (for up to 5 ft) or 60 Watt LED Dimmable Driver (for up to 10 ft)
Specifications
General Info
| Color | Titanium | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| UPC Number | 785007161526 |
Resources
Installation Instructions
CAD Drawings
Brochure
Specifications
Supporting Document
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can lights plugged into the modular track be controlled via a standard wall switch placed elsewhere in the room? Or must they be controlled via under cabinet switches?
A wall switch or dimmer can be wired to the lighting circuit in the control box or direct wire connector to control the Slimline lights.
Date published: 2021-09-16
How many lumens per 12" section?
The adorne Slimline 12" LED Light ratings are:
4.83 Watts
328 Lumens
correlated color temperature: 3000 kelvin, color rendering index: 93.
Date published: 2022-04-19
What color temperature are your LED lights?
Good Morning,
The color temp is 3000K, and the CRI is 93.
Hope this helps!
Date published: 2022-04-19
what's the measurements how high, when will you be posting photos.
Thank you for your inquiry regarding our 6 inch slimline light. What do you mean when you say how high? Please contact us via phone at 800-223-4185 to discuss what you are looking for in this product. This installs under the cabinet so the height measurement is relative to the cabinet height. Hope this helps!
Date published: 2018-05-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E10Q40-04 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.




