text.skipToContent text.skipToNavigation

Discontinued - adorne® Under-Cabinet PRO Starter Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 171ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The kit provides everything you need to get started with an adorne Under-Cabinet Lighting and Power System, including two under-cabinet modular tracks, a 2-Gang Control Box with Paddle Dimmer and GFCI Outlet, a tablet cradle and a 15A under-cabinet outlet module.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily add lighting and power to a kitchen for clutter-free counter space
  • Includes the main components needed for a kitchen update: an adorne Control Box with Paddle Dimmer, 18 inch Modular Track, 12 inch Modular Track, an additional Tamper-Resistant Outlet, and a Tablet Cradle
  • Designed for professional, hard-wired installations. Connect the Control Box to existing in-wall wiring to power an Under-Cabinet Lighting and Power System
  • Installs in 30 minutes or less
  • Additional modules and products (such as USB Outlet modules and LED Linear Lights) available to further customize your Under-Cabinet Lighting and Power System

Specifications

General Info
Product Line Pass & Seymour
Color Titanium
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Why are my Legrand under cabinet Led lights buzzing - especially when I dim them?  It is INCREDIBLY frustrating! How can I eliminate the buzzing?

Asked by: Alex
Hello Alex, I'm sorry to hear you're having some trouble with buzzing. Please reach out to our Technical Support team so we can troubleshoot with you. Thank you very much!
Answered by: Wiremold Tech Support
Date published: 2023-12-11

Do all our power strips have a GFCI. I am building a home and electrician needs to know if we need a GFCI before the system

Asked by: Dave Morgan
The Adorne under cabinet starter kit APMTPROTM1 comes with a 2 gang control box and GFCI. This can be wired for the power/circuit to go through the GFCI and protect all the outlets on the track. If you have any further questions please contact tech support at 844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-12-08

Hi, our Control Box that goes to an outlet started to heavily smoke this morning when we tried to start our coffee machine. Can I just buy a new control box? Is the entire system shot?

Asked by: Diana
You can contact Technical Support to see about getting a replacement control box. If it is the "Plug In" Control Box(APCB3), they will need the exact length of the cord that you have on yours to make you a warranty replacement(see attached drawing). adorne products 1.844.957.3783 opt 1, opt 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2021-12-09

I am a homeowner and am told that MA now requires all Arc Fault devices in Kitchens. In the under cabinet systems you have, are all devices arc fault items as required here by Code?

Asked by: PTerry
The adorne under cabinet receptacles are not Arc Fault so you would have to install it on an Arc Fault breaker so downstream from an Arc Fault receptacle to meet your local code.
Answered by: Legrand Technical Support
Date published: 2022-11-04
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_APMTPROTM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT