adorne® Brushed Stainless Steel 4-Gang Screwless Wall Plate
AWC4GBS4
adorne Collection
adorne® Brushed Stainless Steel 1-Gang Screwless Wall Plate is rated
out of
5 by
10.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$152.38 USD
Crafted with real cast metal, this is the coolest contemporary accent to any stylish kitchen or bath. A 4-Gang Wall Plate, it is perfectly sized to fit any combination of up to four standard-sized adorne devices, or up to eight half-sized adorne designer switches and outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Brushed Stainless Steel | ||
| Type | Wall Plate | ||
| Material | Stainless Steel | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Screwless Design Snaps into Frame | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007024210 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 8.88 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 4 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
Brochure
Supporting Document
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
Robert Shekoyan from
Big Improvements From Small Changes
I’m very pleased with my new Legrand switches and outlets. Their exceptional high quality and easy installation are equally impressive. It’s amazing how small details like this can elevate your everyday living spaces. I highly recommend Legrand products to anyone looking to breathe new life into their home decor.
Date published: 2024-04-28
Rated 5 out of
5
by
Arleen from
The coolest switches
I use an electrician for installation & any questions on more complicated touch switches, tech support is outstanding. Pretty easy to install. I myself snap on the plate covers. They look very cool & work like an iPhone . Just a quick touch. I have them installed in almost every room in my house. As I repaint a room, I change out the old switches & plugs. They get installed before painting & after tge paint, tge covers get snapped on.
Date published: 2023-11-21
Rated 3 out of
5
by
Kmey from
bad color match
Very nice and sturdy but Color did not match the single gang plates.
Date published: 2021-01-24
Rated 5 out of
5
by
alangraff Biket from
Super modern
Just installed into my kitchen and it really such a statement
Date published: 2019-10-23
Rated 5 out of
5
by
HMV73 from
Modern look
I I installed this last week. It looks beautiful and the install was easy. I recommend.
Date published: 2018-04-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why is the dimmer minus sign not illuminating while everything else does? This is only happening on one of seven dimmer switches.
Hello Steve, this product is just the wall plate. If you're having trouble with another adorne product such as a dimmer, please reach out to our technical support team so we can troubleshoot with you. You can reach us at 844-957-3783, M - F; 8a - 6p.
Date published: 2023-05-09
do you have a stainless wall plate for a 22mm pushbutton?
The smallest opening we have is 1.77", which equals 44.9mm
Date published: 2020-12-01
I want to use the brushed stainless wall plate. I have room for one gang. I need it to be a combination of a light switch and 1 outlet, 2 outlets and a USB port. Can the one gang be split to hold these two items? I am looking at the brushed stainless
If you use the 1 Gang Plus size wallplate, you can combine any of the mechanical switches(Paddle, Push, or Whisper) with a half-size USB outlet.
You can also combine the half-size USB outlet with any regular size(non-GFCI) outlet or use the Dual USB Plus size outlet combo.
Date published: 2024-07-12
Wish to use this product (Stainless Steel) for installs in kitchen and bathroom . Can you confirm Stainless Steel grade used in manufacturing - "TYPE 3XX"
The AWC1G3BS4 is a cast metal plate so there is no stainless steel, Brushed stainless steel is just a description on the finish of the plate.
If you want a real stainless steel plate, you should look into AWM1G3MS4, which has a type 430 Stainless Steel finish plate.
Date published: 2024-08-03
IS THE FINISH IS ACTUAL METAL (STAINLESS STEEL)? PLEASE ADVISE.
Thank you for your question regarding the adorne BRUSHED STAINLESS STEEL 1-GANG+ WALL PLATE(Model # AWC1G3BS4).
This wallplate is made of Cast Metal, which is a manufacturing process in which a liquid metal material is poured into a mold, which contains a hollow cavity of the desired shape, and then allowed to solidify. If you are looking for a wallplate made out of a sheet of metal, I would suggest the "Real Material" wallplates...EX: Brushed Stainless(Model # AWM1G3MS4.
https://www.legrand.us/search.aspx?q=AWM1G3MS4
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Date published: 2018-05-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$88.34
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.17
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2BS4 | adorne Collection
Crafted with real cast metal, this is the coolest contemporary accent to any stylish kitchen or bath.
$54.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTRUSB20PD30M4 | adorne Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$101.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4WP | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$19.40
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S120RACS | Pass and Seymour
4-inch Round Ceiling Box










