text.skipToContent text.skipToNavigation

adorne® Mirror 3-Gang Screwless Wall Plate

adorne® Mirror 4-Gang Screwless Wall Plate is rated 4.8 out of 5 by 6.
  • y_2026, m_10, d_30, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_5
  • loc_en_US, sid_AWM3GMR1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$144.18 USD

Complements a wide variety of styles and décor with a hint of glam. A 4-Gang Wall Plate, it is perfectly sized to fit any combination of up to four standard-sized adorne devices, or up to eight half-sized adorne designer switches and outlets.
Number of Gangs 3 Gang
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Color Mirror
Product Type Wall Plate
Material Non-Metallic
Finish Gloss
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
Standard cULus UL514, cETLus
UPC Number 785007110043
Dimensions
Product Depth US 0.35 in
Product Height US 5.13 in
Product Width US 7.06 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 3
Orientation Vertical
Thickness 0.07 in

Reviews

Rated 5 out of 5 by from Easy on and off Wall plates are easy on and off -- no screws showing!
Date published: 2023-09-05
Rated 5 out of 5 by from Best quality product! Highly recommend! Little expensive but my mirror outlet looks amazing in combo with magnesium color outlet. As I have all mirror wall, this outlet looks absolutely invisible
Date published: 2023-06-22
Rated 5 out of 5 by from Best of the best Amazing quality. Screwless wall plates looks perfect on mirror wall
Date published: 2023-06-21
Rated 5 out of 5 by from Mirror on a mirror This outlet is in the middle of a huge entryway mirror. The Adorne mirror wall plate is perfect.
Date published: 2023-01-03
Rated 5 out of 5 by from Very Cool Looks far better than the run of the mill mirrored wall plate. And it pairs well with the magnesium outlet.
Date published: 2022-12-17
  • y_2026, m_10, d_30, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_5
  • loc_en_US, sid_AWM3GMR1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Can wall plates be ordered without the sub frame? I am swapping plates on previously installed adorne outlets/switches and seems to be a waste to throw away the sub frames which Legrand charges $4+ for.

Asked by: Kim Ross
Adorne wall plates are only available as a package that includes the metal subframe. There is no option to purchase the wall plate without the subframe.
Answered by: Tech Support
Date published: 2026-08-04

Is the mirror wall plate an actual mirror, or is it a stainless steel wall plate with a mirror finish? I'm looking for an option similar to chrome.

Asked by: Robin
It is a mirror 
Answered by: DRL
Date published: 2024-05-14

Is this mirror version more of a smoked mirror?  

Asked by: Ajayi777
No, it has an actual Mirror finish.
Answered by: Legrand Technical Support
Date published: 2020-09-08
  • y_2026, m_10, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AWM3GMR1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

You may also like...