adorne® Gloss White 1-Gang+ Screwless Wall Plate with Microban®
AWP1G3WH4
adorne Collection
adorne® Gloss White 6-Gang Screwless Wall Plate with Microban® is rated
out of
5 by
120.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.79 USD
Glossed to perfection, for a finish as captivating as it is contemporary. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Gloss White | ||
| Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Size | Plus | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007023831 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 3.45 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Customer CAD PDF
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
Jorgeluisatencio from
Unique finish for your walls!
I have bought the Legrand Adorne Glossy White power outlet, the look and feel of these outlets is unique, very modern, high quality and different that calls every visitors attention! I have chamge all of the outlets and I can’t be more happy with thw investment, see below on the picture how cool my walls look with this product...
Date published: 2018-10-22
Rated 5 out of
5
by
Frank from
wow
with this many switches even looks better then any on the market ..
Date published: 2025-12-04
Rated 5 out of
5
by
Morgan’s Mom from
Icing on the Cake
Legrand Adorne switches, outlets, and wall plates have added a sleek, clean, and modern touch to our recent kitchen remodel project. When one spends time and money on a beautiful new tiled backsplash, it’s a shame to use the “usual” outlets, switches, and screw-on wall plates that detract from the finished look. This was the second such project that we used these items in (as well as pop-out outlets, dimmer switches, and outlet/USB combos that help eliminate the need for bulky device plugs’ protruding from outlets).
Date published: 2025-10-12
Rated 5 out of
5
by
Amir from
Modern looking
It’s truly beautiful and modern-looking. Installation is a breeze.
Date published: 2025-08-12
Rated 5 out of
5
by
Frank from
so nice
love the White and black backing looks so elegant ..
Date published: 2025-12-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$66.13
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1531W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$12.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR153W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$6.44
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2WH6 | adorne Collection
Glossed to perfection, for a finish as captivating as it is contemporary.
$7.79



















