adorne® Titanium 3-Gang Screwless Wall Plate
AWP3GTM4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$27.20 USD
Subtle but lustrous, this finish is charismatic enough to fit in anywhere. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
Specifications
General Info
| Color | Titanium | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Frosted | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007023749 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 7.06 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 3 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this work with the 2-Port Keystone Frame?
Good afternoon and thank you for your interest in our products!
You are correct. This will work with the 2-port Keystone frame (AC2PFM1/AC2PFW1).
Hope this helps!
Date published: 2018-11-12
Does the Adorn 1-gang wall plate come in a PLUS size for larger Legrand outlets. Could I use a 2-gang and turn it sideways?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$102.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP4GTM4 | adorne Collection
Subtle but lustrous, this finish is charismatic enough to fit in anywhere.
$35.08
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2TM6 | adorne Collection
Subtle but lustrous, this finish is charismatic enough to fit in anywhere.
$11.79





