adorne® Gloss White 6-Gang Screwless Wall Plate with Microban®
AWP6GWH1
adorne Collection
adorne® Gloss White 6-Gang Screwless Wall Plate with Microban® is rated
out of
5 by
122.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$38.39 USD
Glossed to perfection, for a finish as captivating as it is contemporary. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Gloss White | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007039139 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 12.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E143222 | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 6 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Why Microban Infographic
pdf
Cleaning Instructions for Wiring Devices
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
adorne with Microban Disclaimer
pdf
adorne Limited Lifetime Warranty
pdf
Meet Your Match
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Show More
Sell Sheet
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Jorgeluisatencio from
Unique finish for your walls!
I have bought the Legrand Adorne Glossy White power outlet, the look and feel of these outlets is unique, very modern, high quality and different that calls every visitors attention! I have chamge all of the outlets and I can’t be more happy with thw investment, see below on the picture how cool my walls look with this product...
Date published: 2018-10-22
Rated 5 out of
5
by
Frank from
wow
with this many switches even looks better then any on the market ..
Date published: 2025-12-04
Rated 5 out of
5
by
Morgan’s Mom from
Icing on the Cake
Legrand Adorne switches, outlets, and wall plates have added a sleek, clean, and modern touch to our recent kitchen remodel project. When one spends time and money on a beautiful new tiled backsplash, it’s a shame to use the “usual” outlets, switches, and screw-on wall plates that detract from the finished look. This was the second such project that we used these items in (as well as pop-out outlets, dimmer switches, and outlet/USB combos that help eliminate the need for bulky device plugs’ protruding from outlets).
Date published: 2025-10-12
Rated 5 out of
5
by
Amir from
Modern looking
It’s truly beautiful and modern-looking. Installation is a breeze.
Date published: 2025-08-12
Rated 5 out of
5
by
Frank from
so nice
love the White and black backing looks so elegant ..
Date published: 2025-12-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need a 2+ gloss white wall plate and a plus electrical outlet. I am unable to find them on the website although I know you manufacture them, I have many installed at home. What are the part numbers?
@Unser Kahn - I'm in the same situation as you and need Plus size wallplates in 2-gang configurations. You mentioned that you have many installed at home - is that for real? Please tell me more.
Date published: 2025-06-01
Is it possible to purchase only the gloss white surface/face plate for the adorne 1gang plus; the part number once I separate the backing from the desired face plate is E143222; I have flush mount Crestron Horizon keypads I am retrofitting for a cleaner
Hello,
The adorne Wall Plates are only available with the required subframe to complete the installation.
Best Regards,
Technical Support
Date published: 2023-08-29
Please make the back color differences clear on your website. I just ordered an entire home of new outlets and switches and all the wall plates came with black on the back. Looks terrible and now we have to exchange 80+ wall plates.
Hello,
Please review the following part number regarding the White-on-White adorne wall plate.
Part #: AWP1G2WHW10 | adorne® Gloss White-on-White One-Gang Screwless Wall Plate
Best Regards,
Technical Support
Date published: 2025-09-18
I am unable to snap out exist Adorne switch from a 2-gang frame-instructions are: use flat-head screwdriver depress 4 tabs and apply pressure-not working. Any tricks to that? Alternative-do you sell a replacement back plate? Then I replace GFCI+switch?
If you're having trouble getting your device out of the plate, I'd recommend trying to apply pressure to the back of the device when depressing the tabs. If you have another person that can assist you, that can make the process easier. We do sell the mounting frames separately (part number AF2G) if interested. I hope this helps.
Date published: 2023-03-01
do you have 2-gang in Plus size? I have two sockets in plus size- with USB openings, that are plus size and require larger ovenings-plus size.
Hello A. Kumar,
Unfortunately, at this time we do not have a 2-gang adorne plus size wall plate.
Best Regards,
Technical Support
Date published: 2023-02-13
are the wall plates paintable?
I have painted the magnesium wall plates with great success. Be sure to use a primer for smooth/glossy surfaces.
Date published: 2022-10-22
I have radiant sockets, can I use the Adorne wall plates?
The adorne wall plates can only be used with adorne devices(switch, dimmers, outlets, etc...) because of their unique design.
Date published: 2022-07-26
Can you do an standard outlet and a light switch in a two gang with the Adorne collection
Yes, you can. You would need to use the 2 gang wall plate with frame. Depending on the location and application like a bathroom near a water source, you will need to ensure the correct type of outlet. The wall plates are not specific to switches and can be used interchangeably across the Adorne line
Date published: 2022-07-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$88.77
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10W1 | adorne Collection
Control lights from anywhere. Part of the adorne with Netatmo solution.
$72.73
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50W1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$103.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GWH4 | adorne Collection
Glossed to perfection, for a finish as captivating as it is contemporary.
$18.72






















