Discontinued - adorne® sofTap Wi-Fi Ready Remote Dimmer
ADTPRRG1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less.
- Allows 3-way application when paired with a Wi-Fi Ready Master Dimmer, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Dimmer via the easy-to-follow instructions.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
Specifications
General Info
| Color | Graphite | ||
| Material | Lexan, Polycarbonate | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Indicator Lights, Smart Lighting | ||
| Number of Switches | 1 | ||
| Switch Type | sofTap | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007234688 | ||
| Works With | Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC |
Technical Information
| Amperage | 5.5 A | ||
| Requires Neutral Wire | Yes | ||
| Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
| Connection Type | Internal Pressure Plates | ||
| Load Rating | 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 8A (EFL) | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Multi-Location, Single Pole | ||
| Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Sell Sheet
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi, would I be able to use this dimmer with a shallow box?
The depth on the dimmer is 1.79" so your electrical box should be at least 2" deep.
Date published: 2021-04-20
Will remote and master stay reconnect after a power outage or do they have to be reprogrammed?
Yes, they will retain/hold their House ID and grouping after a power outage. Only resetting the device back to the factory default with wipe that out.
Date published: 2020-05-04
Can the WiFi remote switches be used for 4 way applications?
Yes, you would use one master wi-fi switch with two remote wi-fi switches.
Date published: 2021-06-10
I have a single overhead light I would like to use a wi-fi dimmer on. I only need wi-fi control in a single location. Can I use the Wi-Fi Ready Remote Dimmer or do I need to get the Wi-Fi Ready Master Dimmer?
That's unfortunate, I love the look of your switches but to outfit my house it would be on the order of $6000 before wall plates! when some of your competitor switches are 1/4 the cost when compared to your master switch.
Date published: 2022-05-05
The LED indicator light is quite bright. Is it possible to dim the LED, or turn it off completely?
You cannot dim the LED but You can turn it off. Press and hold the indicator light for 10 seconds until it begins flashing green then let go.
Next press the + button.
Then Press and hold the indicator light again until the flashing stops.
At this time the indicator should be off.
For additional support feel free to contact tech support at 1800 223 4185
Date published: 2018-07-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LCP-PS-1-1224 | Wiremold
12 X 24 Inch Ceiling Panel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN05F86WH | Wiremold
Small, low profile raceway ideal for use in classrooms, offices, and hotel applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LVSW-104-I | Wattstopper
LVSW-100 Series Low Voltage Switches are lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
415-WH | Wiremold
Secure, low profile raceway for a variety of applications.



