Discontinued - adorne Whisper Wi-Fi Ready Remote Dimmer
ADWRRRG1
adorne Collection
Discontinued - adorne Whisper Wi-Fi Ready Remote Dimmer is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Working in conjunction with an adorne Hub and a Whisper Wi-Fi Ready Master Dimmer for 3-way control. Use the dimmer to turn lights on/off, or adjust brightness, all with just a fluid, whisper-soft motion. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 25 minutes or less.
- Allows 3-way application when paired with a Wi-Fi Ready Master Dimmer, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Dimmer via the easy-to-follow instructions.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Graphite | ||
| Material | Lexan, Polycarbonate | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Indicator Lights, Smart Lighting | ||
| Number of Switches | 1 | ||
| Switch Type | Whisper | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007234701 | ||
| Works With | Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC |
Technical Information
| Requires Neutral Wire | Yes | ||
| Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
| Connection Type | Internal Pressure Plates | ||
| Load Rating | 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 8A (EFL) | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Multi-Location, Single Pole | ||
| Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Sell Sheet
Reviews
Rated 5 out of
5
by
Manolo from
Legrand switch
Legrands has an excellent product and easy to use on you phone!
Date published: 2021-05-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PL2501 | Pass and Seymour
Light Duty, Short Length, Flexible Eye



