text.skipToContent text.skipToNavigation

Cat 5e Patch Cable, 14 ft, White

AC3514WHV1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100 MHz patch cable supports 10 Gigabit Ethernet speeds
  • UL verified to support the Cat 5e performance patch cable specification
  • Snagless overmold prevents insertion tab from catching on other cables
  • 24 AWG stranded patch cable :

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Technical Information
Attenuation 22 dB
Conductor Material Copper
Number of Conductors 4
Plug Type RJ45
Wire Size 24 AWG

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

IS THIS CABLE RATED FOR IN WALL

Asked by: BUB62
The cable carries a "CM" rating and is suitable for In-Wall use in most residential environments. However, it is advised to consult local building codes to verify if they require CMR (Riser) or CMP (Plenum) rated cable in your particular application.
Answered by: Wiremold Tech Support
Date published: 2021-08-16
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC3514WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 92ms
  • QUESTIONS, PRODUCT