text.skipToContent text.skipToNavigation

Cat 5e Patch Cable, 50 ft, White

AC3550WHV1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 250 MHz patch cable fully supports 10 Gigabit Ethernet speeds
  • UL verified to support the Cat 5e performance patch cable specification
  • Snagless overmold prevents insertion tab from catching on other cables
  • 24 AWG stranded patch cable :

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Technical Information
Attenuation 22 dB
Conductor Material Copper
Number of Conductors 4
Plug Type RJ45
Wire Size 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these plenum rated?

Asked by: James
They are not. ONQ cables are neither riser nor plenum rated. See the below product page on Cablestogo.com (a sister LegrandAV company) for a Plenum Cat6 patch cable. You can find other lengths from that product page. https://www.cablestogo.com/networking/data-center/50ft-15-2m-cat6-non-booted-utp-unshielded-ethernet-network-patch-cable-plenum-cmp-rated-black-taa-compliant/p/cg-15301
Answered by: Wiremold Tech Support
Date published: 2023-03-28
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC3550WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT