
Cat 6 Patch Cable, 14 ft, Blue
Cat 6 Patch Cable, 14 ft, Blue is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Blue | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China |
Technical Information
Cable Diameter | 0.25 in | ||
Cable Type | Cat6 | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Wire Gauge | 24 AWG |
Resources
Cutsheet
Reviews
Rated 5 out of
5
by
Kevin from
Patch cable
The cable is doing its job. I had to get a rather long one because the way my workstation is set up.
Date published: 2022-10-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1