text.skipToContent text.skipToNavigation

Cat 6 Patch Cable, 50 ft, Blue

AC3650BEV1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 250 MHz patch cable fully supports 10 Gigabit Ethernet speeds
  • UL verified to support the Cat 6 performance patch cable specification.
  • Snagless overmold prevents insertion tab from catching on other cables.
  • Patch cable exceeds 750 insertion cycles as specified in FCC part 68 Subpart.:

Specifications

General Info
Color Blue
Application Sector Residential
Product Line On-Q
Country Of Origin China
Technical Information
Cable Diameter 0.25 in
Cable Type Cat6
Jacket Material PVC (Polyvinyl Chloride)
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Temperature range . Can I t be used outdoors

Asked by: Laura

What is your Cat 6 Patch Cable conductor size for Poe purposes.

Asked by: kayakplayer
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_2
  • loc_en_US, sid_AC3650BEV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT