text.skipToContent text.skipToNavigation

Cat 6 Patch Cable, 7 ft, Blue

AC3607BEV1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 250 MHz patch cable fully supports 10 Gigabit Ethernet speeds
  • UL verified to support the Cat 6 performance patch cable specification.
  • Snagless overmold prevents insertion tab from catching on other cables.
  • Patch cable exceeds 750 insertion cycles as specified in FCC part 68 Subpart.

Specifications

General Info
Color Blue
Product Line On-Q
Country Of Origin China
Technical Information
Cable Diameter 0.25 in
Cable Type Cat6
Jacket Material PVC (Polyvinyl Chloride)
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;