text.skipToContent text.skipToNavigation

Discontinued - Camera Microphone

F7642 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Optional microphone provides audio to any Cat 5 camera.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounting wing utilizes module knockouts to give a finished & polished look to installationAllows mounting of 11 single size modulesWorks with 20-in Rough-In Enclosure (F7505)

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
UPC Number 871744103070
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Vertical Viewing Angle 0.25 °

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;