text.skipToContent text.skipToNavigation

RJ45 Cat 6 Coupler Keystone Insert, White

WP3452WHV1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ45 Cat 6 Coupler Keystone Insert
  • Supports up to 10 gigabit Ethernet connection
  • No tools required
  • Exceeds Category 6 component standard: Ensures standards compliance

Specifications

General Info
Color White
Type Coupler
Finish Matte
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Technical Information
Amperage 1.5 A
Seismic Tested No
Cable Type Cat6
Category Performance Application Cat6
Gauge 22 to 24 AWG
Termination Style Coupler

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this coupler support power of ethernet? The end device I'm connecting is Power over Ethernet 802.3 at Class 0 with Cat5 E-cable.

Asked by: Graham Arntzen
It passes all eight conductors straight through. Yes it will.
Answered by: Wiremold Tech Support
Date published: 2024-10-21

Will RJ45 Cat 6 Coupler Keystone Insert, White WP3452WHV1 fit into On-Q WP3506WH Six Port Surface Mount Box?

Asked by: Anonymous
Yes it will.
Answered by: Wiremold Tech Support
Date published: 2024-11-01

We use 40-50 of these per installation. Can they purchased in larger quantity without 4 per pack and sealed up? This would save time and packaging, and unwrapping when installing.

Asked by: Marv
Sorry, these are only available in the standard quantity.
Answered by: Wiremold Tech Support
Date published: 2022-10-28

What colors do these come in?

Asked by: minemmers

Will this Cat6 Coupler work in the Legrand Wiremold Dash Desktop Power Center with Keystone Jack Adapter Cubes?

Asked by: Patti Pederson

Will this work with the PHDHJU48 High Density Panels or is there another coupler for that.

Asked by: Justin
  • y_2025, m_10, d_8, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_WP3452WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT