$3.38 USD
A box that is set back too far? No problem! Use a set of extension rings that allow trim-out adjustment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Extender | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 785007042450 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 3.75 in | ||
| Product Width US | 2.25 in |
Resources (2)
Brochure
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26TE16W | On-Q
3 Phone Line (6P6C) Decorator Strap
$11.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1902 | On-Q
19-in 2U Hinged Wall Mount Bracket with Switch Extenders
$81.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PLV2B | On-Q
2-Gang Low Voltage Mounting Bracket. Cable-tie ports safely hold cables away from drywall
$2.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXT1 | On-Q
Perfect post-adjustment of electrical boxes.
$2.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
48845CC6 | On-Q
The patch panel performance exceeds the TIA Category 5e Patch Panel Standards.
$378.73
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP486A | On-Q
48-Port Cat 6a Rack Mount Patch Panel
$486.94
