Discontinued - Cat 6A 24 Port Rack Mount Patch Panel
WP246A
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
As the requirement for high definition content continues to increase, so does the need for connectivity devices that reliably support high bandwidth networks. The Cat 6A 24 Port Rack Mount Patch Panel is fully tested up to 500 MHz of bandwidth which is
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides the ultimate configuration flexibility with support for a wide variety of keystone inserts
- Cable ties and optional cable management bar are included for clean installations
- Front labels for easy port identification
- Maximizes space with its compact dual rack-mount form factor
- Universally wired (T568A/T568B) 110 termination
- Part of the On-Q 25 Year System Warranty
Specifications
General Info
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428432265 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1




