text.skipToContent text.skipToNavigation

2-Port Decorator Outlet Strap, Black

WP3412BK
2-Port Decorator Outlet Strap, Gray is rated 5.0 out of 5 by 3.
  • y_2025, m_10, d_10, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_WP3412BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT

Color None
Pack Size None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports Keystone Inserts, with most insert combinations compatible
  • Outlets mount in On-Q Installation Brackets or low voltage mud rings.
  • Snap-in identification icons available.
  • Fits decorator-style faceplates.

Specifications

General Info
Color Black
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic, Cycolac FR15U ABS
Wall Plate Type Keystone, Wall Plate Insert
Technical Information
Cutout 2 Keystone
Mounting Type Box
Number of Gangs 1
Orientation Vertical
Thickness 0.065 in

Reviews

Rated 5 out of 5 by from Good Products and Lutron-Compatible Legrand makes a functional, modular, fairly-priced system for keystone jacks. Their white is also a good match for Lutron's satin Snow White (SW), which is useful because Lutron only makes a six-port strap and has fewer options for inserts.
Date published: 2025-05-29
Rated 5 out of 5 by from Nice upgrade Looks good, fit well. Easy upgrade from contractor grade cream plate.
Date published: 2023-09-06
  • y_2025, m_10, d_10, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_2
  • loc_en_US, sid_WP3412BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

will a rj45 fit a wp3412-wh?

Asked by: Michael Hilzer
WP3450 WP3460 WP3475 WP3476 and WP346A are all female RJ45 style keystones that fit this strap.
Answered by: Wiremold Tech Support
Date published: 2025-06-20

How about you make some Dark Bronze data plates?

Asked by: Scott
Thank you for your inquiry. No new colors are planned for this product line currently. Thank you for considering Legrand products in your next project!
Answered by: Wiremold Tech Support
Date published: 2025-06-20

can I use it with radiant® One-Gang Screwless Wall Plate? I use radiant for switches and outlets and want to use it for LANs too

Asked by: Vlad
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WP3412BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT