2-Port Decorator Outlet Strap, Gray
WP3412GY
On-Q
2-Port Decorator Outlet Strap, Gray is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$1.79 USD
The non-flexing design of the On-Q Decorator Outlet Strap provides security when plugging and unplugging cables.Steel threaded inserts with recessed hex design to reduce spin for faceplate mounting and easy leveling to compensate for off-center boxes.<
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Construction | Injection molded plastic, Cycolac FR15U ABS | ||
| Wall Plate Type | Keystone, Wall Plate Insert | ||
| Standard | UL, cULus, RoHS | ||
| UPC Number | 804428431756 |
Dimensions
| Product Depth US | 0.28 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.65 in |
Technical Information
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Thickness | 0.065 in |
Resources
CAD Drawings
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Steven from
Good Products and Lutron-Compatible
Legrand makes a functional, modular, fairly-priced system for keystone jacks. Their white is also a good match for Lutron's satin Snow White (SW), which is useful because Lutron only makes a six-port strap and has fewer options for inserts.
Date published: 2025-05-29
Rated 5 out of
5
by
bd7329 from
Nice upgrade
Looks good, fit well. Easy upgrade from contractor grade cream plate.
Date published: 2023-09-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
will a rj45 fit a wp3412-wh?
WP3450 WP3460 WP3475 WP3476 and WP346A are all female RJ45 style keystones that fit this strap.
Date published: 2025-06-20
How about you make some Dark Bronze data plates?
Thank you for your inquiry. No new colors are planned for this product line currently. Thank you for considering Legrand products in your next project!
Date published: 2025-06-20
can I use it with radiant® One-Gang Screwless Wall Plate? I use radiant for switches and outlets and want to use it for LANs too
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.15
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3411WH | On-Q
1-Port Decorator Outlet Strap
$1.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3412BK | On-Q
2-Port Decorator Outlet Strap
$1.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476GY | On-Q
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$6.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3411BK | On-Q
1-Port Decorator Outlet Strap
$1.79
